??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arcadia
Description
Entrance-Arcadia-Multislide-2820
Bill of material
2820
IDENT
2820
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BIFOLD_DOOR_COUNT_LEFT
bifold door count left
0
BIFOLD_DOOR_COUNT_RIGHT
bifold door count right
0
BIFOLD_DOOR_SYMBOLLINE_LEFT_ANGLE_CALC
bifold door symbolline left angle calc
5
BIFOLD_DOOR_SYMBOLLINE_RIGHT_ANGLE_CALC
bifold door symbolline right angle calc
5
BIFOLD_DOORS
bifold doors
0
BIFOLD_DOORS_PANEL_COUNT_LEFT
bifold doors panel count left
1
BIFOLD_DOORS_PANEL_COUNT_RIGHT
bifold doors panel count right
1
BIFOLD_HINGE_OFFSET_OR_SLIDING_DOOR_SPACE_X_AXIS
bifold hinge offset or sliding door space x axis
5
BIFOLD_HINGE_OFFSET_OR_SLIDING_SPACE_X_AXIS
bifold hinge offset or sliding space x axis
5
BIFOLD_HINGE_OFFSET_OR_SLIDING_SPACE_X_AXIS_CALC
bifold hinge offset or sliding space x axis calc
2.500
CATEGORY
category
CAVITY_CLOSER_
cavity closer.
CLEAR_OPENING_WIDTH_CALC
clear opening width calc
3664.000
CONSTRUCTION_TYPE
construction type
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Multislide Door
DESIGN_OPTION
design option
-1
DESIGNER
designer
Darren Behner
DOOR_TYPE
door type
Double Sliding Patio
DOORS
doors
DOUBLE_SLIDING_DOORS
double sliding doors
1
EXTERIOR_SILL
exterior sill
EXTERIOR_SILL_BASE_DEPTH
exterior sill base depth
50
EXTERIOR_SILL_BASE_DEPTH_CALC
exterior sill base depth calc
24.925
EXTERIOR_SILL_DEPTH
exterior sill depth
34.925
EXTERIOR_SILL_DRIP_DIAMETER
exterior sill drip diameter
0.794
EXTERIOR_SILL_DRIP_DIAMETER_CALC
exterior sill drip diameter calc
3
EXTERIOR_SILL_DRIP_POSITION
exterior sill drip position
0
EXTERIOR_SILL_DRIP_POSITION_CALC
exterior sill drip position calc
8
EXTERIOR_SILL_END_HEIGHT
exterior sill end height
1.587
EXTERIOR_SILL_END_HEIGHT_CALC
exterior sill end height calc
5
EXTERIOR_SILL_HEIGHT
exterior sill height
12.700
EXTERIOR_SILL_OFFSET_FROM_SIDES
exterior sill offset from sides
50
EXTERIOR_SILL_VISIBILTY
exterior sill visibilty
1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME
frame
FRAME_BOTTOM_HEIGHT_OFFSET
frame bottom height offset
0
FRAME_DEPTH
frame depth
171.450
FRAME_DEPTH_CALC
frame depth calc
44.450
FRAME_DEPTH_CALC_2
frame depth calc 2
148.350
FRAME_DEPTH_CALC_2_HALF_CALC
frame depth calc 2 half calc
74.175
FRAME_DEPTH_HALF_CALC
frame depth half calc
22.225
FRAME_HEIGHT_CALC
frame height calc
2514.600
FRAME_LEFT_ANGLE
frame left angle
0
FRAME_LEFT_ANGLE_FLIP
frame left angle flip
0
FRAME_MITER_MAINTAINANCE_CALC
frame miter maintainance calc
0
FRAME_POSITION
frame position
100
FRAME_POSITION_IN_WALL
frame position in wall
Frame Position Exterior Side Of Wall
FRAME_POSITION_REFERENCE
frame position reference
600
FRAME_POSITION_REFERENCE_2
frame position reference 2
500
FRAME_RIGHT_ANGLE
frame right angle
0
FRAME_RIGHT_ANGLE_FLIP
frame right angle flip
0
FRAME_THICKNESS
frame thickness
2
FRAME_THICKNESS___GUIDE_RAIL
frame thickness & guide rail
26.225
FRAME_THICKNESS_CALC
frame thickness calc
2
FRAME_UPSTAND_BOTTOM_HEIGHT
frame upstand bottom height
0
FRAME_UPSTAND_BOTTOM_HEIGHT_CALC
frame upstand bottom height calc
2
FRAME_UPSTAND_BOTTOM_VISCALC
frame upstand bottom viscalc
0
FRAME_UPSTAND_DEPTH_CALC
frame upstand depth calc
2
FRAME_UPSTAND_SIDE___TOP_WIDTH
frame upstand side & top width
0
FRAME_UPSTAND_VISCALC
frame upstand viscalc
0
FRAME_UPSTAND_WIDTH_CALC
frame upstand width calc
2
FRAME_VISIBILITY
frame visibility
1
FRAME_VISIBLE
frame visible
Frame
FRAME_VOID_POSITION_CALC_LEFT
frame void position calc left
0
FRAME_VOID_POSITION_CALC_RIGHT
frame void position calc right
0
FRAME_WIDTH
frame width
38.100
FUNCTION
function
0
GLASS
glass
GLASS_DOORS
glass doors
0
GLASS_SPACE
glass space
10
GLAZING_BAR
glazing bar
GLAZING_BAR_COUNT_HORIZONTAL
glazing bar count horizontal
0
GLAZING_BAR_COUNT_VERTICAL
glazing bar count vertical
0
GLAZING_BAR_DEPTH
glazing bar depth
25
GLAZING_BAR_RADIUS
glazing bar radius
0
GLAZING_BAR_WIDTH
glazing bar width
25
GUIDE_BOTTOM_HEIGHT
guide bottom height
80
GUIDE_BOTTOM_OFFSET
guide bottom offset
20
GUIDE_BOTTOM_VISCALC
guide bottom viscalc
0
GUIDE_BOTTOM_VISIBILITY
guide bottom visibility
0
GUIDE_DEPTH
guide depth
50
GUIDE_DEPTH_CALC
guide depth calc
22.225
GUIDE_TOP_HEIGHT
guide top height
30.000
GUIDE_TOP_HEIGHT_CALC
guide top height calc
36.000
GUIDE_TOP_OFFSET
guide top offset
30.000
GUIDE_TOP_OFFSET_CALC
guide top offset calc
0
GUIDE_TOP_OFFSET_CALC_2
guide top offset calc 2
30.000
GUIDE_TOP_VISCALC
guide top viscalc
0
GUIDE_TOP_VISIBILITY
guide top visibility
0
GUIDE_TRACK_CALC
guide track calc
2
GUIDE_WIDTH_CALC
guide width calc
22.225
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2438.400
HINGE
hinge
HINGE_DIAMETER
hinge diameter
15.000
HINGE_DIAMETER_CALC
hinge diameter calc
7.500
HINGE_DISTANCE_LEFT_CALC_3
hinge distance left calc 3
0
HINGE_DISTANCE_LEFT_CALC_4
hinge distance left calc 4
0
HINGE_DISTANCE_RIGHT_CALC_3
hinge distance right calc 3
0
HINGE_DISTANCE_RIGHT_CALC_4
hinge distance right calc 4
0
HINGE_OFFSET_CALC
hinge offset calc
49.450
HINGE_PLATE
hinge plate
HOST
host
1
INTERIOR_SILL
interior sill
INTERIOR_SILL_DEPTH
interior sill depth
38.100
INTERIOR_SILL_HEIGHT
interior sill height
47.625
INTERIOR_SILL_VISIBILITY
interior sill visibility
0
KEYNOTE
keynote
LEFT_A1_
left a1.
565.216
LEFT_A2_
left a2.
349.449
LEFT_ANGLE_FRAME_VISCALC
left angle frame viscalc
0
LEFT_C1_
left c1.
567.375
LEFT_FLIP_ANGLE_CALC
left flip angle calc
0
LEFT_FRAME_ANGLE_DISTANCE_CALC
left frame angle distance calc
0
LEFT_FRAME_VISCALC
left frame viscalc
38.100
LEFT_FRAME_VISIBILITY
left frame visibility
1
LEFT_FRAME_VOID_LENGTH_CALC
left frame void length calc
111.125
LEFT_PANEL_COUNT
left panel count
3
LEFT_SLIDING_DOOR_OPENING_CALC
left sliding door opening calc
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
2820 Multislide
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
PANEL_BOTTOM_OFFSET
panel bottom offset
0
PANEL_COUNT_LEFT_CALC
panel count left calc
3
PANEL_COUNT_RIGHT_CALC
panel count right calc
3
PANEL_COUNT_TOTAL
panel count total
6
PANEL_END_CALC
panel end calc
2438.400
PANEL_FRAME_THICKNESS
panel frame thickness
100
PANEL_GLASS_POSITION
panel glass position
0
PANEL_GLASS_THICKNESS
panel glass thickness
10
PANEL_HEIGHT_CALC
panel height calc
2362.200
PANEL_MAINTAINANCE
panel maintainance
0
PANEL_OFFSET_TO_INTERIOR
panel offset to interior
0
PANEL_OFFSET_TO_INTERIOR_CALC
panel offset to interior calc
0
PANEL_OPENING_LEFT
panel opening left
0
PANEL_OPENING_LEFT_CALC
panel opening left calc
0
PANEL_OPENING_LEFT_DISTANCE_CALC
panel opening left distance calc
916.000
PANEL_OPENING_RIGHT
panel opening right
0
PANEL_OPENING_RIGHT_CALC
panel opening right calc
0
PANEL_OPENING_RIGHT_DISTANCE_CALC
panel opening right distance calc
916.000
PANEL_SPACE_FROM_UPSTAND
panel space from upstand
5
PANEL_START___CALC
panel start calc
0
PANEL_THICKNESS
panel thickness
44.450
PANEL_THICKNESS_CALC
panel thickness calc
44.450
PANEL_THICKNESS_
panel thickness.
44.450
PANEL_TOP_OFFSET
panel top offset
0
PANELS_CALC_1
panels calc 1
1216
PANELS_CALC_1_VIRGIN
panels calc 1 virgin
916
PANELS_CALC_2
panels calc 2
966.000
PANELS_CALC_2_VIRGIN
panels calc 2 virgin
916.000
PATIO
patio
1
PATIO_VISCALC
patio viscalc
1
PATIO_WIDTH_OFFSET
patio width offset
300
PATIO_WIDTH_OFFSET_CALC
patio width offset calc
1216
PLAN_LEFT_OPENING
plan left opening
0
PLAN_RIGHT_OPENING
plan right opening
0
POSITION_DIFFERENCE_CALC
position difference calc
0
RENDER_OFFSET_SIDES_EXTERIOR
render offset sides exterior
50
RENDER_OFFSET_SIDES_INTERIOR
render offset sides interior
50
RENDER_OFFSET_TOP_EXTERIOR
render offset top exterior
50
RENDER_OFFSET_TOP_EXTERIOR_CALC
render offset top exterior calc
50
RENDER_OFFSET_TOP_INTERIOR
render offset top interior
0
RENDER_OFFSET_TOP_INTERIOR_CALC
render offset top interior calc
50
RIGHT_A1_
right a1.
565.216
RIGHT_A2_
right a2.
349.449
RIGHT_ANGLE_FRAME_VISCALC
right angle frame viscalc
0
RIGHT_C1_
right c1.
567.375
RIGHT_FLIP_ANGLE_CALC
right flip angle calc
0
RIGHT_FRAME_ANGLE_DISTANCE_CALC
right frame angle distance calc
0
RIGHT_FRAME_VISCALC
right frame viscalc
38.100
RIGHT_FRAME_VISIBILITY
right frame visibility
1
RIGHT_FRAME_VOID_LENGTH_CALC
right frame void length calc
111.125
RIGHT_PANEL_COUNT
right panel count
3
RIGHT_SLIDING_DOOR_OPENING_CALC
right sliding door opening calc
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_DISTANCE_BOTTOM
rough distance bottom
50
ROUGH_DISTANCE_FROM_FRAME
rough distance from frame
0
ROUGH_DISTANCE_FROM_FRAME_
rough distance from frame.
Rough Distance From Clear Width
ROUGH_DISTANCE_LEFT
rough distance left
10
ROUGH_DISTANCE_LEFT_CALC
rough distance left calc
10
ROUGH_DISTANCE_RIGHT
rough distance right
10
ROUGH_DISTANCE_RIGHT_CALC
rough distance right calc
10
ROUGH_DISTANCE_SIDES_
rough distance sides.
10
ROUGH_DISTANCE_TOP
rough distance top
0
ROUGH_DISTANCE_TOP_CALC
rough distance top calc
0
ROUGH_DISTANCE_TOP_
rough distance top.
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SLIDING_DOOR_COUNT
sliding door count
3
SLIDING_DOOR_COUNT_CALC
sliding door count calc
3
SLIDING_DOOR_FRAME_HEAD_DEPTH_CALC
sliding door frame head depth calc
26.225
SLIDING_DOOR_FRAME_HEAD_SIDE_OFFSET
sliding door frame head side offset
54
SLIDING_DOOR_FRAME_HEAD_SIDE_OFFSET_LEFT_CALC
sliding door frame head side offset left calc
1070
SLIDING_DOOR_FRAME_HEAD_SIDE_OFFSET_RIGHT_CALC
sliding door frame head side offset right calc
1070
SLIDING_DOOR_FRAME_OFFSET
sliding door frame offset
0
SLIDING_DOOR_HEAD_FRAME_RADIUS_BOTTOM
sliding door head frame radius bottom
100
SLIDING_DOOR_HEAD_FRAME_RADIUS_BOTTOM_CALC
sliding door head frame radius bottom calc
2
SLIDING_DOOR_HEAD_FRAME_RADIUS_MAX_CALC
sliding door head frame radius max calc
-1
SLIDING_DOOR_HEAD_FRAME_RADIUS_TOP
sliding door head frame radius top
100
SLIDING_DOOR_HEAD_FRAME_RADIUS_TOP_CALC
sliding door head frame radius top calc
2
SLIDING_DOOR_OFFSET_FROM_FRAME
sliding door offset from frame
0
SLIDING_DOOR_OFFSET_FROM_FRAME_CALC
sliding door offset from frame calc
0
SLIDING_DOOR_PANEL_COUNT
sliding door panel count
3
SLIDING_DOOR_PANEL_OVERLAP
sliding door panel overlap
50
SLIDING_DOOR_PANEL_OVERLAP_CALC
sliding door panel overlap calc
50
SLIDING_DOOR_PANEL_OVERLAP_
sliding door panel overlap.
50
SLIDING_DOOR_SIDE_OFFSET
sliding door side offset
100
SLIDING_DOOR_SIDE_OFFSET_CALC
sliding door side offset calc
0
SLIDING_DOOR_SIDE_OFFSET_
sliding door side offset.
0
SLIDING_DOOR_SINGLE_SIDE_FRAME_WIDTH
sliding door single side frame width
100
SLIDING_DOOR_SINGLE_SIDE_FRAME_WIDTH_CALC
sliding door single side frame width calc
100
SLIDING_DOOR_TOP___BOTTOM_VOID_OFFSET
sliding door top & bottom void offset
200
SLIDING_DOOR_VOID_EXTERIOR_DEPTH_CALC
sliding door void exterior depth calc
2
SLIDING_DOOR_VOID_INTERIOR_DEPTH_CALC
sliding door void interior depth calc
0
SLIDING_DOOR_VOID_LENGTH_LEFT_CALC
sliding door void length left calc
0
SLIDING_DOOR_VOID_LENGTH_RIGHT_CALC
sliding door void length right calc
0
SLIDING_DOORS_SIDE_FRAME_VISCALC
sliding doors side frame viscalc
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPACE_BETWEEN
space between
5
SPACE_BETWEEN_CALC
space between calc
2.500
SPACE_BETWEEN_CALC_2
space between calc 2
0
SYMBOL_LINE_LEFTHINGE_OFFSET_CALC
symbol line lefthinge offset calc
1833.648
SYMBOL_LINE_PLAN_MAINTAINANCE
symbol line plan maintainance
0
SYMBOL_LINE_RIGHTHINGE_OFFSET_CALC
symbol line righthinge offset calc
1833.648
SYMBOL_LINES_2D
symbol lines 2d
1
SYMBOL_LINES_3D
symbol lines 3d
1
SYMBOL_LINES_HINGE_SIDE
symbol lines hinge side
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.arcadiainc.com/products/system/entrances-sliding/2820-series-multislide
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEBSITE
website
www.arcadiainc.com
WIDTH
width
6096
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions