??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fujitsu
Description
Energy recovery ventilator indoor unit general utz bx_
Bill of material
energy_recovery_ventilator_indoor_unit_general_utz_bx__utz_bx025_100a
VARIANTNAME
UTZ-BX025-100A
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
CLEARANCEOFFSETTOP
Clearance Offset Top
20.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
600.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
30.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
0.000 mm
POWERCONNECTIONOFFSETLEFT
Power Connection Offset Left
40.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
112.000 mm
INSPECTIONCOVERWIDTH
Inspection Cover Width
414.000 mm
HANGINGBOLTPITCHWIDTH
Hanging Bolt Pitch Width
655.000 mm
HANGINGBOLTPITCHDEPTH
Hanging Bolt Pitch Depth
810.000 mm
ELECTRICCONTROLBOXWIDTH
Electric Control Box Width
169.000 mm
ELECTRICCONTROLBOXPROTRUSION
Electric Control Box Protrusion
69.000 mm
ELECTRICCONTROLBOXOFFSETFRONT
Electric Control Box Offset Front
62.2 mm
ELECTRICCONTROLBOXOFFSETBOTTOM
Electric Control Box Offset Bottom
12.000 mm
ELECTRICCONTROLBOXHEIGHT
Electric Control Box Height
247.000 mm
WIDTH
Width
599.000 mm
HEIGHT
Height
270.000 mm
DEPTH
Depth
882.000 mm
AIRCONNECTIONHOLETOPRADIUS
Air Connection Hole Top Radius
72.000 mm
AIRCONNECTIONHOLETOPDIAMETER
Air Connection Hole Top Diameter
144.000 mm
AIRCONNECTIONHOLEOFFSETRIGHT
Air Connection Hole Offset Right
142.000 mm
AIRCONNECTIONHOLEOFFSETLEFT
Air Connection Hole Offset Left
142.000 mm
AIRCONNECTIONHOLEOFFSETBOTTOM
Air Connection Hole Offset Bottom
135.000 mm
AIRCONNECTIONHOLEHEIGHT
Air Connection Hole Height
95.000 mm
AIRCONNECTIONHOLEBASERADIUS
Air Connection Hole Base Radius
109.5 mm
AIRCONNECTIONHOLEBASEDIAMETER
Air Connection Hole Base Diameter
219.000 mm
OUTLETDUCTDIAMETER
Outlet Duct Diameter
mm
OPERATIONRANGE
Operation Range
-10 to 40 C.degree
MODEL
Model
UTZ-BX025A
MAXIMUMHUMIDITY
Maximum Humidity
85 %
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
URL
http://www.fujitsu-general.com/index.html
PRODUCTNAME
Product Name
Energy Recovery Ventilator
COPYRIGHT
Copyright
©2010 Fujitsu General Limited. All rights reserved.
A
405.000 mm
B
159.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions