??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
Enclosures for Thin Clients and Small PCs
Bill of material
Enclosures for Thin Clients and Small PCs
ORDERNO
Enclosures for Thin Clients and Small PCs
CABLE_MANAGEMENT
cable management
– integrated cable trays with removable covers
CONNECTING_INTERNAL_AC_POWERED_ACCESSORIES
connecting internal ac-powered accessories
– flying lead power receptacles are available to provide an additional AC power connection for US (NEMA 5-15), EU (CEE 73), or UK (BS1363) style plugs, or for direct connection to accessories that have C-5 or C-13 AC power receptacles.
DOOR_LATCH_SYSTEM
door latch system
Latch Type – 3 x single-turn vise action compression latchesLatch Options – tubular key locks or keyless single-turn, tool-operated latches (operate with flathead screwdriver) available
DOOR_SEAL
door seal
– drip gutters with continuous gasket divert water around the perimeter of the enclosure door
ELECTRICAL
electrical
ENCLOSURE_DIMENSIONS__W_X_H_X_D_
enclosure dimensions (w x h x d)
– 355.6 mm x 355.6 mm x 155.6 mm (14.0″ x 14.0″ x 6.125″)
ENCLOSURE_MATERIAL
enclosure material
– 304 stainless or black powder-coated carbon steel
ENCLOSURE_RATING
enclosure rating
– sealed to NEMA 44X, IP65IP66 standards, 3rd-party certified
ENCLOSURE_WEIGHT
enclosure weight
– 9.1 kg (20 lbs.)
ENVIRONMENTAL
environmental
HEAT_HANDLING
heat handling
– dependent on total wattage and maximum operating temperature of user-supplied PCThin Client and other devices. See
INTEGRATED_POWER_SUPPLY_OUTPUT_OPTIONS__POWER_TERMINAL_BLOCKS_INCLUDED_
integrated power supply output options (power terminal blocks included)
2240 W at 512 VDC (4.43.3 A)2240 W at 524 VDC (4.41.7 A)40 W at 19 VDC (2.1 A)Available without integrated power supply
INTERNAL_MOUNTING_PANELS
internal mounting panels
Primary PC Panel – removable, mounted on door interior, (W x H) 262 mm x 288 mm (10.3″ x 11.3″). Pre-drilled mounting holes include standard 75mm and 100mm VESA patterns, as well as a variety of patterns for other common devices. See Technical FAQs (above) for details.Secondary Service Panel – removable, mounted on inside surface, for installation of custom devices, (W x H) 115 m x 328 mm (4.5″ x 12.9″)
MAXIMUM_THIN_CLIENT_DIMENSIONS__W_X_H_X_D_
maximum thin client dimensions (w x h x d)
– 305 mm x 325 mm x 93 mm (12.0″ x 12.8″ x 3.7″) total maximum clearance for thin client, cable connectors, and cable bend. When using conduit serial cables (CCSER-xx), allow 102 mm (4.0″) for cable connector and cable.
MOUNTING_OPTIONS
mounting options
– designed for mounting directly to Hope Industrial Pedestal Mounts or for direct attachment to a wall using an optional Stand-off Mounting Bracket (Part Number WB-ENCL1-SS4)
OPERATING_TEMPERATURE
operating temperature
– 0° to 50°C (32° to 122°F)
POWER_INPUT
power input
– 90 to 264 VAC (note when using with a Hope display, it is necessary to use the display’s power input range 100 to 240 VAC)
STORAGE_TEMPERATURE
storage temperature
– -20° to 50°C (-4° to 122°F)
USAGE_WITH_DELL_BOX_PC_3000
usage with dell box pc 3000
– heat tested and pre-drilled to fit Dell Box PC 3000 Series industrial computers (use Dell 575-BBKB brackets)
NAME
name
Enclosures for Thin Clients and Small PCs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions