??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
Enclosures for Commercial and Industrial PCs
Bill of material
Enclosures for Commercial and Industrial PCs
ORDERNO
Enclosures for Commercial and Industrial PCs
CABLE_MANAGEMENT
cable management
– integrated cable trays with removable covers
DOOR_LATCH_SYSTEM
door latch system
Latch Type – 3 x single-turn vise action compression latchesLatch Options – tubular key locks or keyless single-turn, tool-operated latches (operate with flathead screwdriver) available
DOOR_SEAL
door seal
– drip gutters with continuous gasket divert water around the perimeter of the enclosure door
ELECTRICAL
electrical
ENCLOSURE_DIMENSIONS__W_X_H_X_D_
enclosure dimensions (w x h x d)
– 533.4 mm x 939.8 mm x 179.6 mm (21.0″ x 37.0″ x 7.07″)
ENCLOSURE_MATERIAL
enclosure material
– 304 stainless or black powder-coated carbon steel
ENCLOSURE_RATING
enclosure rating
– sealed to NEMA 44X, IP65IP66 standards, 3rd-party certified
ENCLOSURE_WEIGHT
enclosure weight
– 31.75 kg (70 lbs.)
ENVIRONMENTAL
environmental
HEAT_HANDLING
heat handling
– dependent on total wattage and maximum operating temperature of user-supplied PC and other devices. See
INTERNAL_MOUNTING_PANELS
internal mounting panels
Primary PC Panel – removable, mounted on lower half of door interior, (W x H) 355.6 mm x 457.2 mm (14.0″ x 18.0″)Secondary Service Panel – removable, mounted on inside surface, also holds power strip, terminal blocks, and optional cooling fan, (W x H) 450.3 mm x 368.3 mm (17.7″ x 14.5″)
MAXIMUM_PC_DIMENSIONS__W_X_H_X_D_
maximum pc dimensions (w x h x d)
– 470 mm x 470 mm x 152 mm (18.5″ x 18.5″ x 6.0″) total maximum clearance for computer, cable connectors, and cable bend. See
MOUNTING_OPTIONS
mounting options
– designed for mounting directly to Hope Industrial Pedestal Mounts or for direct attachment to a wall using an optional Stand-off Mounting Bracket (Part Number WB-ENCL2-SS4)
OPERATING_TEMPERATURE
operating temperature
– 0° to 50°C (32° to 122°F)
OPTIONAL_COOLING_KIT__PART_NUMBER_MK_PC10_STD_
optional cooling kit (part number mk-pc10-std)
– integrated fan stirs internal air to eliminate hot-spots and increase heat dissipation through enclosure walls. Does not circulate outside air.
POWER_DISTRIBUTION
power distribution
– integrated AC power distribution and terminal blocks included
POWER_INPUT
power input
– 90 to 264 VAC
POWER_STRIP_OPTIONS
power strip options
– US, EU, and UK power strips available
STORAGE_TEMPERATURE
storage temperature
– -20° to 50°C (-4°F to 122°F)
USAGE_WITH_DELL_BOX_PC_5000
usage with dell box pc 5000
– heat tested and pre-drilled to fit Dell Box PC 5000 Series industrial computers (using Dell 575-BBKC brackets)
NAME
name
Enclosures for Commercial and Industrial PCs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions