??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Moflash Signalling
Description
EN54-3 Sounders and SounderBeacon Combined Units
Bill of material
YL40 Industrial Combination Signal 108 dB (A)
ORDERNO
AC_VOLTAGE_FREQUENCY
ac voltage frequency
5060 Hz
APPLICATION
application
Fire, Industrial, Marine
CERTIFICATION
certification
CURRENT_TYPE
current type
AC, DC
DB
db
ENCLOSURE_COLOUR
enclosure colour
IP_RATING
ip rating
MATERIAL
material
Fire Retardent PCABS
MAXIMUM_TEMPERATURE
maximum temperature
MINIMUM_TEMPERATURE
minimum temperature
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
NUMBER_OF_TONES
number of tones
32
NAME
name
BEACON_OUTPUT
beacon output
FPM
fpm
LENS_COLOUR
lens colour
LIGHT_SOURCE
light source
POWER_RATING
power rating
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions