??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biddle
Description
EN_CITY_Biddle
Bill of material
Default
IDENT
Default
A1
a1
171
AIRFLOW_RATE
airflow rate
0
ALWAYS_VERTICAL
always vertical
1
ANGLE1
angle1
90
ANGLE2
angle2
180
ARTICLE_NUMBER
article number
ASSEMBLY_CODE
assembly code
B1
b1
119
CATEGORY
category
CITY_C
city_c
0
CITY_F
city_f
0
CITY_R
city_r
1
CLASSIFICATION
classification
0
CON_1_DN
con 1_dn
16
CON_1_RN
con 1_rn
8
CON_2_DN
con 2_dn
9.500
CON_2_RN
con 2_rn
4.750
CONTENT_CREATOR
content creator
www.cadac.com/aec
CONTENT_CREATION_DATE
content_creation_date
17-04-2016
CONTENT_MODIFIED_DATE
content_modified_date
CONTENT_VERSION
content_version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATASHEET
datasheet
http://www.biddle.info/documents/UKmanuals/CITY.IE.GB.pdf
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_DUCTS
diameter ducts
80
ELECTRIC_POWER
electric power
0
ETIM_KLASSECODE_EUROPA
etim_klassecode_europa
EC010067
FAMILY_NAME
family name
FLOW_RATE
flow rate
0
FREE_VISIBLE_SPACE
free visible space
0
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
HEATCALC_ID
heatcalc_id
HEIGHT
height
270
HOST
host
0
KEYNOTE
keynote
LENGTH
length
2500
LOAD_CLASSIFICATION
load classification
LOD
lod
LOD400
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORDER_NUMBER
order number
PART_TYPE
part type
0
POWER
power
0
PRESSURE_LOSS
pressure loss
0
REKEN_01
reken 01
2000
REKEN_02
reken 02
368
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOUND_PRESSURE_LEVEL
sound pressure level
0
SUPPLIER
supplier
THIRD_MOUNTING_BRACKET_PRESENT
third mounting bracket present
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_UNIT
type unit
1
TYPE_UNIT_SHARED
type unit_shared
2
URL
url
http://www.biddle-air.co.uk/invisidor-city-commercial-air-curtain.ashx
URL_2BA
url_2ba
VOLTAGE
voltage
230.000
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions