??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASL
Description
EMS-Mk1
Bill of material
EMS-Mk1
ORDERNO
EMS-Mk1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
'n/a'
ASSETTYPE
assettype
'n/a'
AUDIOOUT
audioout
0dBu balanced (nominal) / 66R
AUTHOR
author
BIMevoke
BARCODE
barcode
'n/a'
BODYMATERIAL
bodymaterial
BUTTONS
buttons
All Touch Sensitive
CABLEENTRYKNOCK_OUTS
cableentryknock-outs
20mm diameter
CATEGORY
category
'n/a'
COLOR
color
'n/a'
CONSTITUENTS
constituents
'n/a'
CONTROLDATA
controldata
EIA RS485 / 38400 baud
CORNERRADIUS
cornerradius
'n/a'
COST
cost
0
CURRENTCONSUMPTION
currentconsumption
Min. 98mA @ 24V DC supply Max. 152mA @ 24V DC supply
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DEPTH
depth
90
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS_HXWXD_
dimensions(hxwxd)
353mm x 344mm x 95mm
DIRECTROUTERCONNECTIONS
directrouterconnections
For 2 Routers Router 1 Mic. Port & Router 2 Mic. Port
DOOR
door
Key Locked Option to use Eurocylinder lock
DURATIONUNIT
durationunit
'n/a'
EC
ec
Eurocylinder compatible Door Lock
EMS01
ems01
All Call Emergency Microphone (Analogue Interfaces)
EMS01_IP
ems01-ip
All Call Emergency Microphone (Analogue and IP Interfaces)
EN54MANDATORYINDICATORS
en54mandatoryindicators
4 LEDs Power / Voice Alarm / System fault / Fault
EXPECTEDLIFE
expectedlife
'n/a'
FAMILY_NAME
family name
FEATURES
features
'n/a'
FINISH
finish
'n/a'
FORMAT_COLOUR
format/colour
Wall mounting metal box / Red RAL3020
FRONTPANELGUI
frontpanelgui
LCD Display and Buttons All EN54-16 Mandatory Controls and Indicators Fault Reporting & Status Display
GENERALINDICATORS
generalindicators
2 Indicators PTT Touch Indication VU Level Bargraph (5 LEDs)
GRADE
grade
'n/a'
GUILANGUAGES
guilanguages
English plus Custom Language Custom Language stored on uSD Card
GUINAVIGATION
guinavigation
Touch Rotary Selector
HARDWAREBYPASSCONNECTIONS
hardwarebypassconnections
For 2 Routers (VIPEDIA-12 Mic. Aux Port)
HEIGHT
height
400
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 93% Non-condensing
IFCEXPORTAS
ifcexportas
'n/a'
IFCEXPORTTYPE
ifcexporttype
'n/a'
INGRESSPROTECTION
ingressprotection
IP30
INSTALLATIONDATE
installationdate
'n/a'
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
'n/a'
IPNETWORKCONNECTION
ipnetworkconnection
100baseT Ethernet / RJ45 With PoE (Power over Ethernet)
KEYNOTE
keynote
KNOBMATERIAL
knobmaterial
LCDDISPLAY
lcddisplay
Graphic dot matrix backlit
LCDDISPLAYANDBUTTONS
lcddisplayandbuttons
Front Panel EN54 Access Level Control Fault Buzzer Fault Reporting & Status Display Fault Acknowledgement and Clearing
LEDINDICATORS
ledindicators
EN54 and General
LOCATION
location
Internal Terminals
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
ASL
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
'n/a'
MASSUNIT
massunit
1
MATERIAL
material
'n/a'
MAXIMUMTEMPERATURE
maximumtemperature
'n/a'
MENUCONTROLS
menucontrols
Fault Mode / Setup Mode Option of additional Message Trigger Button
MICROPHONE
microphone
Fist Mic/Replaceable
MODEL
model
MOUNTINGHOLES
mountingholes
9mm diameter
NAME
name
EMS-Mk1
NBSCERTIFICATION
nbscertification
'n/a'
NBSDESCRIPTION
nbsdescription
'n/a'
NBSNOTE
nbsnote
'n/a'
NBSOFFICEMASTERTAG
nbsofficemastertag
'n/a'
NBSREFERENCE
nbsreference
'n/a'
NBSTYPEID
nbstypeid
'n/a'
NOMINALHEIGHT
nominalheight
'n/a'
NOMINALLENGTH
nominallength
'n/a'
NOMINALWIDTH
nominalwidth
'n/a'
OMNICLASS_NUMBER
omniclass number
23.85.30.00
OMNICLASS_TITLE
omniclass title
Safety and Security Information Systems
PART_TYPE
part type
0
POWERSUPPLYINPUTS
powersupplyinputs
Dual 18 to 48V DC Dual Redundant Power Inputs on Router Mic. Ports PoE on Ethernet Port
PRODUCTINFORMATION
productinformation
'n/a'
PTT
ptt
No-Click Touch Pad PTT
PUSHTOTALK_PTT_SWITCH
pushtotalk(ptt)switch
Router 1 & Router 2
REPLACEMENTCOST
replacementcost
'n/a'
REVISION
revision
'n/a'
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
'n/a'
SHAPE
shape
'n/a'
SHARED
shared
1
SIZE
size
'n/a'
SPEAKNOWINDICATOR
speaknowindicator
Router 1 & Router 2
STANDARDS
standards
EN54-16, ISO 7240-16 / BS5839-8
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
'n/a'
TEMPERATURERANGE
temperaturerange
Operating Temperature Range.. –20°C to +55°C Storage Temperature Range –20°C to +55°C
THICKNESS
thickness
'n/a'
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
'n/a'
URL
url
USBCONNECTION
usbconnection
USB Slave / ‘B’ Socket (Used for Software and Config Update only)
USBPORT
usbport
Internal Laptop Configuration and Software Update Port
USDCARD
usdcard
Internal Custom Language Storage
VERSION
version
'n/a'
WARRANTYDESCRIPTION
warrantydescription
'n/a'
WARRANTYDURATIONLABOR
warrantydurationlabor
'n/a'
WARRANTYDURATIONPARTS
warrantydurationparts
'n/a'
WARRANTYDURATIONUNIT
warrantydurationunit
'n/a'
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
'n/a'
WARRANTYSTARTDATE
warrantystartdate
'n/a'
WEIGHT
weight
5kg
WIDTH
width
360
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions