??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
RAFI
Description
Emergency stop elements
Bill of material
1.15.105.0310000
ORDERNO
ACTUATION_FUNCTION
actuation function
B10
b10
COLLAR_COLOR
collar color
COLLAR_SHAPE
collar shape
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
DEGREE_OF_PROTECTION__REAR_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, rear side, according to din en 60529
ENVIRONMENT_RESISTANCE
environment resistance
FIXING
fixing
Threaded ring
GRID__MIN_
grid, min.
ILLUMINATED
illuminated
INSTALLATION_HEIGHT
installation height
LEGENDING_COLOR
legending color
MOUNTING_DEPTH
mounting depth
MOUNTING_HOLE
mounting hole
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
OSCILLATION_RESTISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_6
oscillation restistance according to standard iec 60068-2-6
OUTSIDE_DIMENSION__HEIGHT
outside dimension, height
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
PACKAGING
packaging
Box
PACKAGING_UNIT
packaging unit
PIN_1
pin 1
PIN_2
pin 2
PIN_3
pin 3
PIN_4
pin 4
POTENTIAL_FREE
potential free
RATED_CURRENT__MAX_
rated current, max.
RATED_CURRENT__MIN_
rated current, min.
RATED_VOLTAGE__MAX_
rated voltage, max.
RATED_VOLTAGE__MIN_
rated voltage, min.
REACH_COMPLIANT
reach compliant
Yes
RESETTING
resetting
ROHS_COMPLIANT
rohs compliant
Yes
SALT_SPRAY_RESISTANCE_ACCORDING_TO_STANDARD
salt-spray resistance according to standard
SHOCK_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_27
shock resistance according to standard iec 60068-2-27
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
UL_ENCLOSURE_TYPE_RATING_FRONT_SIDE
ul enclosure type rating front side
NAME
name
PIN_5
pin 5
LOETBARKEIT
lötbarkeit
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
RATED_OPERATING_CURRENT_I__AC15_B300
rated operating current i, ac15 b300
RATED_OPERATING_CURRENT_I__DC13_Q300
rated operating current i, dc13 q300
RATED_VOLTAGE__MAX__ACC__TO_UL_60947
rated voltage, max. acc. to ul 60947
SOLDERING
soldering
SOLDERING_TEMPERATURE_FOR_MANUAL_SOLDERING
soldering temperature for manual soldering
SOLDERING_TIME_FOR_MANUAL_SOLDERING__MAX_
soldering time for manual soldering, max.
THREADED_RING_TORQUE__MAX_
threaded ring torque, max.
NET_WEIGHT
net weight
LUMINOUS_ELEMENT_COLOR
luminous element color
LUMINOUS_ELEMENTS
luminous elements
OPERATING_CURRENT_OF_THE_LUMINOUS_ELEMENT__MAX_
operating current of the luminous element, max.
OPERATING_VOLTAGE_OF_THE_LUMINOUS_ELEMENT__MAX_
operating voltage of the luminous element, max.
BEZEL_COLOR
bezel color
OPERATING_VOLTAGE_OF_THE_LUMINOUS_ELEMENT__MIN_
operating voltage of the luminous element, min.
CONTACT_SYSTEM
contact system
OPERATING_FORCE__MIN_
operating force, min.
OPERATING_TRAVEL__MAX_
operating travel, max.
COLOR
color
RATED_POWER__MAX_
rated power, max.
OPERATING_CURRENT_OF_THE_LUMINOUS_ELEMENT__MIN_
operating current of the luminous element, min.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions