??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALFA PLASTIC
Description
EMC Roof Fans
Bill of material
ALFATORRMB
ORDERNO
AIR_FLOW_RATE__FREE_BLOW_
air flow rate (free blow)
CONFORMITYAPPROVALS
conformityapprovals
CE
DIMENSIONS_HXLXP
dimensions hxlxp
400x350x102
FAN_SPEED_CONTROLLER
fan speed controller
FSC
FLOW_RATE_WITH_EXIT_FILTER
flow rate with exit filter
GASKET
gasket
GRILL_WITH_FILTER_MAT
grill with filter mat
ALFA3000BPB
MATERIAL
material
ABS UL94V-0 Color RAL7035
MOUNTING
mounting
screws
PACKAGE_DIMENSIONS
package dimensions
410x360x130
POWER_SUPPLY
power supply
SPARE_FILTER_MAT
spare filter mat
ALFAFT10
THERMOSTAT_0_60_C_NO_CONTACT
thermostat 0-60°c no contact
THV2
WEIGHT__WITH_PACKAGING_
weight (with packaging)
NAME
name
BEARING
bearing
CURRENT_CONSUMPTION
current consumption
DUTY_CYCLE
duty cycle
ELECTRIC_CONNECTION
electric connection
FLOW_DIRECTION
flow direction
NOISE_LEVEL
noise level
OPERATING_TEMPERATURE
operating temperature
OVERCURRENT_PROTECTION
overcurrent protection
POWER_CONSUMPTION
power consumption
PROTECTION_CLASS
protection class
PROTECTION_DEGREE_ENCLOSURE_SIDE
protection degree enclosure side
SERVICE_LIFE__AT_40_C_
service life (at 40°c)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions