??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ALFA PLASTIC
Description
EMC Filter Units
Bill of material
ALFAB000BPBM
ORDERNO
CONFORMITYAPPROVALS
conformityapprovals
CE
DIMENSIONS_HXLXP
dimensions hxlxp
FILTER_MAT__EUROVENT_
filter mat (eurovent)
FILTER_MAT_HIGH_EFFICIENCY
filter mat high efficiency
FILTER_MAT_STANDARD_TYPE
filter mat standard type
GASKET
gasket
HOOD_FOR_IP55
hood for ip55
MATERIAL
material
MONTAGGIO
montaggio
PACKAGE_DIMENSIONS
package dimensions
PROTECTION_DEGREECLASS
protection degreeclass
IP54
SERVICE_LIFE__AT_40_C_
service life (at 40°c)
-
WALL_THICKNESS
wall thickness
1.2-2.4
WEIGHT__WITH_PACKAGING_
weight (with packaging)
NAME
name
AIR_FLOW_RATE__FREE_BLOW_
air flow rate (free blow)
BEARING
bearing
CURRENT_CONSUMPTION
current consumption
DUTY_CYCLE
duty cycle
ELECTRIC_CONNECTION
electric connection
FLOW_DIRECTION
flow direction
FLOW_RATE_WITH_EXIT_FILTER
flow rate with exit filter
HOOD_FOR_IP55_CUFF20B
hood for ip55 cuff20b
MOUNTING
mounting
NOISE_LEVEL
noise level
OPERATING_TEMPERATURE
operating temperature
OVERCURRENT_PROTECTION
overcurrent protection
POWER_CONSUMPTION
power consumption
POWER_SUPPLY
power supply
EMC___CODE_ENDING
emc – code ending
PACKAGE_DIMENSION
package dimension
RAL7032___GRAY___CODE_ENDING
ral7032 – gray – code ending
RAL9005___BLACK___CODE_ENDING
ral9005 – black – code ending
UL_FILE_N__E301228
ul file n. e301228
CURRENT_CONSUMTION
current consumtion
FILTER__EUROVENT_
filter (eurovent)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions