??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Connect Tech
Description
Embedded Ethernet Devices
Bill of material
0S61DK164
ORDERNO
0S61DK164
LAYER_2___LAYER_3_FORWARDING
layer 2 & layer 3 forwarding
• IEEE 802.1Q VLAN switch with 32K MACs and 4K VLANs • Secure MAC addressing • Pushpoptranslate up to two VLAN tags on ingress and egress • Policing with storm control and MCBC protection • RSTP and MSTP support • Independent and shared VLAN learning (IVL, SVL) • Hardware-based and software-based learning • TCAM-based classification and VCAP-II security • Layer 3 unicast and multicast routing
LAYER_2_SWITCHING_PARAMETERS
layer 2 switching parameters
• Packet Buffer 32Mb • MAC Table Size 32k • Layer 2 Multicast Port Masks 1k • Super VCAP blocks 8 • VCAP CLM entries 4k • VCAP LPM entries 4k1k (IPv4IPv6) • VCAP IS2 entries 4k1k (IPv4IPv6)
LAYER_3_SWITCHING_PARAMETERS
layer 3 switching parameters
• Router Legs 128 • IP unicast routeshosts 4k1k (IPv4IPv6) • Next -hop ARP table entries 2k • IP multicast groups 2k512 • Multicast router leg masks 1k • ECMPs 16
MANAGEMENT_ACCESS
management access
• Web Interface • CLI via UART • Software API • SMNP
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (chipset rated to +125°C thermals) (-40°F to +185°F)
QUALITY_OF_SERVICE
quality of service
• Four megabytes of integrated shared packet memory • Eight QoS classes with a pool of up to 32K queues • TCAM-based classification with pat tern matching against Layer 2 through Layer 4 information • Dual- rate policers selected by VCAP IS2, eight single-rate priority policers per port, and four single-rate port policers for each port • Flexible 4K ingress QoS mappings and 8K egress QoS mappings for VLAN tags and DSCP values • Up to 4K egress VLAN tag operations • Audio video bridging (AVB) with support for time-synchronized, low- latency, and video streaming services • Priority-based f low control (PFC) (IEEE 802.1Qbb)
SECURITY
security
• Vitesse Content Aware Processor (VCAP™) packet filtering engine using ACLs for ingress and egress packet inspection • Storm controllers for flooded broadcast, flooded multicast, andf looded unicast traffic • Per-port, per-address registration for copyingredirectingdiscarding 32 VCAP single-rate policers
NAME
name
0S61DK164
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions