??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elite Furniture
Description
elite-office-furniture-download-3d-revit-contract-screens
Bill of material
b387995f-00aa-4547-b445-7450b79ed005.rfa
IDENT
b387995f-00aa-4547-b445-7450b79ed005.rfa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COBIE_COMPONENT_AREA
cobie.component.area
0
COBIE_COMPONENT_ASSETIDENTIFIER
cobie.component.assetidentifier
COBIE_COMPONENT_BARCODE
cobie.component.barcode
COBIE_COMPONENT_DESCRIPTION
cobie.component.description
COBIE_COMPONENT_INSTALLATIONDATE
cobie.component.installationdate
COBIE_COMPONENT_LENGTH
cobie.component.length
0
COBIE_COMPONENT_NAME
cobie.component.name
COBIE_COMPONENT_SERIALNUMBER
cobie.component.serialnumber
COBIE_COMPONENT_SPACE
cobie.component.space
COBIE_COMPONENT_TAGNUMBER
cobie.component.tagnumber
COBIE_COMPONENT_WARRANTYSTARTDATE
cobie.component.warrantystartdate
COBIE_TYPE
cobie.type
1
COBIE_TYPE_ACCESSIBILITYPERFORMANCE
cobie.type.accessibilityperformance
COBIE_TYPE_AREA
cobie.type.area
0
COBIE_TYPE_ASSETTYPE
cobie.type.assettype
COBIE_TYPE_CATEGORY
cobie.type.category
COBIE_TYPE_CODEPERFORMANCE
cobie.type.codeperformance
COBIE_TYPE_COLOR
cobie.type.color
COBIE_TYPE_CONSTITUENTS
cobie.type.constituents
COBIE_TYPE_CREATEDBY
cobie.type.createdby
cad@elite-furniture.co.uk
COBIE_TYPE_CREATEDON
cobie.type.createdon
COBIE_TYPE_DESCRIPTION
cobie.type.description
COBIE_TYPE_DURATIONUNIT
cobie.type.durationunit
COBIE_TYPE_EXPECTEDLIFE
cobie.type.expectedlife
COBIE_TYPE_FEATURES
cobie.type.features
COBIE_TYPE_FINISH
cobie.type.finish
COBIE_TYPE_GRADE
cobie.type.grade
COBIE_TYPE_LENGTH
cobie.type.length
0
COBIE_TYPE_MANUFACTURER
cobie.type.manufacturer
Elite Office Furniture
COBIE_TYPE_MATERIAL
cobie.type.material
COBIE_TYPE_MODELNUMBER
cobie.type.modelnumber
COBIE_TYPE_MODELREFERENCE
cobie.type.modelreference
COBIE_TYPE_NAME
cobie.type.name
COBIE_TYPE_NOMINALHEIGHT
cobie.type.nominalheight
0
COBIE_TYPE_NOMINALLENGTH
cobie.type.nominallength
0
COBIE_TYPE_NOMINALWIDTH
cobie.type.nominalwidth
0
COBIE_TYPE_REPLACEMENTCOST
cobie.type.replacementcost
0
COBIE_TYPE_SHAPE
cobie.type.shape
COBIE_TYPE_SIZE
cobie.type.size
COBIE_TYPE_SUSTAINABILITYPERFORMANCE
cobie.type.sustainabilityperformance
COBIE_TYPE_WARRANTYDESCRIPTION
cobie.type.warrantydescription
COBIE_TYPE_WARRANTYDURATIONLABOR
cobie.type.warrantydurationlabor
COBIE_TYPE_WARRANTYDURATIONPARTS
cobie.type.warrantydurationparts
COBIE_TYPE_WARRANTYDURATIONUNIT
cobie.type.warrantydurationunit
COBIE_TYPE_WARRANTYGUARANTORLABOR
cobie.type.warrantyguarantorlabor
COBIE_TYPE_WARRANTYGUARANTORPARTS
cobie.type.warrantyguarantorparts
COPYRIGHT
copyright
©Copyright_Elite_2016
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC
fabric
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Elite Office Furniture
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SCREEN_WIDTH
screen width
1773
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.elite-furniture.co.uk
WORK_PLANE_BASED
work plane-based
0
NAME
elite-office-furniture-download-3d-revit-contract-screens
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions