??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
FLOWAIR
Description
elis-t-eng
Bill of material
ELiS T-E-200, 2nd step
IDENT
AIR_FLOW
air flow
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
AUTHOR
author
BRACKETS
brackets
CASING_MATERIAL
casing material
CATEGORY
category
CLASSIFICATION
classification
CONNECTION
connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2200
DESCRIPTION
description
Air curtain
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAN
fan
Motor with transverse rotor
FAN_CURRENT_CONSUMPTION
fan current consumption
HEATING_CAPACITY
heating capacity
HORIZONTAL_INSTALLATION
horizontal installation
HOST
host
5
INLET_AIR_TEMPERATURE
inlet air temperature
INLET_WATER_TEMPERATURE
inlet water temperature
IP
ip
21
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
FLOWAIR
MASSUNIT
massunit
1
MATERIAL_OF_ACCESSORIES
material of accessories
MODEL
model
OFFSET
offset
51.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_AIR_TEMPERATURE
outlet air temperature
OUTLET_WATER_TEMPERATURE
outlet water temperature
PART_TYPE
part type
0
POWER_RATIO
power ratio
1
POWER_SUPPLY
power supply
PRODUCT_DATA
product data
http://www.flowair.com/en/elis-t.html
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_INCREASE
temperature increase
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.flowair.com
VERTICAL_INSTALLATION_ON_THE_LEFT_SIDE
vertical installation on the left side
VERTICAL_INSTALLATION_ON_THE_RIGHT_SIDE
vertical installation on the right side
WATER_PRESSURE_DROP_IN_THE_HEAT_EXCHANGER
water pressure drop in the heat exchanger
WATER_STREAM_FLOW_IN_THE_HEAT_EXCHANGER
water stream flow in the heat exchanger
WEIGHT_OF_UNIT
weight of unit
WEIGHT_OF_UNIT_FILLED_WITH_WATER
weight of unit filled with water
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MONTAŻ_PIONOWY_LEWY
montaż pionowy lewy
MONTAŻ_PIONOWY_PRAWY
montaż pionowy prawy
MONTAŻ_POZIOMY
montaż poziomy
WSPORNIKI
wsporniki
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions