??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
FLOWAIR
Description
elis
Bill of material
ELiS C-E-200, 1 step, 1x230V
IDENT
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
AUTHOR
author
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2200
DESCRIPTION
description
Air curtain
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAN
fan
Single phase motor with diagonal rotor
HEATING_CAPACITY
heating capacity
HOST
host
5
IP
ip
21
KEYNOTE
keynote
LENGTH
length
LOAD_CLASSIFICATION
load classification
MAIN_MATERIAL
main material
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MANUFACTURER
manufacturer
FLOWAIR
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_PHASES
number of phases
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_RATIO
power ratio
POWER_SUPPLY
power supply
PRODUCT_DATA
product data
http://www.flowair.com/en/elis-c.html
RATED_CURRENT
rated current
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_MATERIAL
second material
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.flowair.com
WEIGHT_OF_UNIT
weight of unit
AIR_FLOW
air flow
CLASSIFICATION
classification
CONNECTION
connection
INLET_AIR_TEMPERATURE__TP1_
inlet air temperature (tp1)
INLET_WATER_TEMPERATURE__TW1_
inlet water temperature (tw1)
MAX__CURRENT_CONSUMPTION
max. current consumption
OUTLET_AIR_TEMPERATURE__TP2_
outlet air temperature (tp2)
OUTLET_WATER_TEMPERATURE__TW2_
outlet water temperature (tw2)
POWER_SUPPLY_VOLTAGE
power supply voltage
WATER_PRESSURE_DROP_IN_THE_HEAT_EXCHANGER
water pressure drop in the heat exchanger
WATER_STREAM_FLOW_IN_THE_HEAT_EXCHANGER
water stream flow in the heat exchanger
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions