??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smith System
Description
ELHAMO
Bill of material
ELHAMO
IDENT
ELHAMO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CASTER
caster
0
CASTER_MATERIAL
caster material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
36
DESCRIPTION
description
Elemental Half Moon 36" x 72"
DESIGN_OPTION
design option
-1
EDGE_MATERIAL
edge material
FAMILY_NAME
family name
GLIDE_MATERIAL
glide material
HEIGHT
height
30.000
HOST
host
0
KEYNOTE
keynote
12500
LEG_MATERIAL
leg material
MANUFACTURER
manufacturer
Smith System
MASSUNIT
massunit
1
MODEL
model
ELHAMO
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SURFACE_MATERIAL
surface material
TYPE_COMMENTS
type comments
Elemental Tables
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://smithsystem.com
WHEEL_MATERIAL
wheel material
WIDTH
width
72
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions