??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Essentra Components
Description
ELH-1235 - Counter Sunk Mount Leaf
Bill of material
ELH-303
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Die Cast Zinc
ANG
Angle
°
COLOR
Color
MT
Mount Type
Countersunk Hole
HT
Hinge Type
Flush Bolt-On
A
A Height
Inch
B
B Width
Inch
C
C Hole Spacing (Center to Center)
Inch
D
D Pin Center to Hole Center
Inch
E
E Pin Center to Hole Center
Inch
F
F Pin Diameter
Inch
G
G Pin Housing Projection
Inch
SSS
Screw/Stud Size
mm
SL
Stud Length
0.47 Inch
MS
Measurement System
Inch
A1
mm
A2
mm
A3
mm
A4
mm
A6
mm
A7
mm
A8
mm
A9
mm
A10
0.500 mm
A12
mm
A11
mm
PITCH
Pitch
mm
B1
mm
B2
mm
B3
mm
B4
mm
C1
mm
C2
mm
C3
mm
C11
mm
E1
mm
E2
12.000 mm
E3
mm
E4
mm
F1
mm
F3
mm
F2
mm
F4
mm
F11
3.000 mm
G2
mm
G4
mm
G3
mm
CCON1
CCON2
SHCON
H
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions