??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
ELGT-BS (m) - Spindle axis, Modular system
Bill of material
8121224 ELGT-BS-90-50-10P
TNR
Part number
TYP
Type
ELGT-BS
BAU
Size
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SPI
Spindle pitch
ZUS
Additional slide
ANTI
Anti-reflection coating
LODLEVEL
LOD Level
B1
mm
B2
mm
B3
mm
B6
mm
B7
mm
B8
mm
B10
mm
B11
mm
B12
mm
B13
8.400 mm
D1
46.000 mm
D2
mm
D3
Thread
M6
D10
Thread
M3
H1
mm
H2
mm
H3
mm
H4
mm
H7
mm
H8
65.000 mm
H14
mm
L1
mm
L2
mm
L3
mm
L4
15.000 mm
L5
25.900 mm
L6
mm
L7
mm
L8
mm
L9
100.000 mm
L10
2.500 mm
L11
mm
L12
mm
L13
mm
L14
mm
L15
mm
L17
mm
L18
mm
T1
15.000 mm
T6
6.000 mm
N
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions