??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
ELGS-TB-KF (m) - toothed belt axis unit, Modular system
Bill of material
8083664 ELGS-TB-KF-45-200-ST-M-H1-NLK-AA
TNR
Part number
TYP
Type
ELGS-TB-KF
BAU
Size
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
ZUS
Additional slide
-
MOT
Motor technology
ST
BRE
Brake
-
CON
controller
M
BEDF
Control panel
H1
BUS
Bus protocol/actuation
SCEL
Protection class for electrics
-
END
End position
AA
ORIA
Direction of cable outlet
ANBA
Motor attachment position
-
EZ
Electrical accessories
BED
Operation manual
L1
mm
H1
mm
H2
73.500 mm
B1
mm
B2
mm
B3
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions