??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
ELGR (m) - Toothed belt axis, Modular system
Bill of material
560505 ELGR-TB-35-50-0H
TNR
Part number
TYP
Type
ELGR
AA
Drive type
TB
FHR
Guide
BG
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve
mm
Enter value for HR
Stroke reserve
mm
cm
inch
ft
SAF
Slide design
ZS
Additional slide
MOT
Motor type
ME
Measuring unit
BR
Brake
OAL
Direction outlet cable
ML
Attachment position motor
VLM
Connecting cable to motor controller
CT
Controller
BPA
Bus protocol / actuation
SEA
Switching input/output
BA
Operating instructions
SA
Proximity switch, inductive, type 8 slot, PNP, normally open, 7.5 m cable, including switching lug and sensor retainer
SB
Proximity switch, inductive, type 8 slot, PNP, normally closed, 7.5 m cable, including switching lug and sensor retainer
NS
Cover mounting slot
NM
Slot nut for mounting slot
EA
Drive shaft
MA
Profile mounting
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
1.000 mm
B7
mm
D1
mm
D2
mm
D3
mm
D4
7.000 mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
mm
H13
mm
H14
mm
H15
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
3.000 mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
N1
1.000 mm
N2
1.000 mm
T1
mm
T2
mm
T3
1.600 mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions