??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
ELGE - toothed belt axis unit
Bill of material
8083933 ELGE-TB-35-300-0H-ST-M-H1-PLK-AA-AT-FR
TNR
Part number
TYP
Type
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
L1
mm
L2
95.600 mm
L3
84.300 mm
B1
108.300 mm
H1
134.500 mm
H2
73.500 mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions