??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
Festo
描述
ELGD-TB-KF-WD (m) - 齿带驱动轴, 模块化系统
明细表
8176888 ELGD-TB-KF-WD-100-50-0H-L-PU1
TNR
产品代号
8176888
TYP
型号
ELGD-TB-KF-WD
BAU
尺寸
100
HUB
行程
mm
输入参数值: HUB
行程
mm
cm
inch
ft
HUBST
伸出位置
mm
输入参数值: HUBST
伸出位置
mm
cm
inch
ft
HR
Stroke reserve
mm
输入参数值: HR
Stroke reserve
mm
cm
inch
ft
SCH
Slide
L
ZUSS
Additional slide
HUBSTZS
距离
mm
SCHM
Lubrication
ZAH
Toothed belt material
LODLEVEL
LOD Level
B1
102.000 mm
B2
100.000 mm
B3
91.000 mm
B4
91.000 mm
H1
70.000 mm
H2
57.000 mm
H3
24.000 mm
H4
29.000 mm
H10
59.000 mm
D4
螺纹
M5
D5
螺纹
M6
D6
螺纹
M3
D7
螺纹
M5
D8
5.000 mm
L1
361.000 mm
L2MIN
155.500 mm
L3
62.500 mm
L4
36.000 mm
L5
33.000 mm
L6
192.000 mm
L7
52.500 mm
L8
92.500 mm
L9
108.500 mm
L10
34.000 mm
L11MIN
3.000 mm
L11MAX
6.000 mm
T4
12.000 mm
T5
6.000 mm
T6
7.000 mm
T7
16.500 mm
T8
6.000 mm
CNSMASSEXACT
重量
4.139 kg
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions