??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
ELGD-BS-KF (m) - Spindle axis, Modular system
Bill of material
8176874 ELGD-BS-KF-60-100-0H-5P
TNR
Part number
TYP
Type
ELGD-BS-KF
BAU
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve
mm
Enter value for HR
Stroke reserve
mm
cm
inch
ft
SPI
Spindle pitch
SPIA
Spindle support
SCH
Slide
ZUSS
Additional slide
HUBSTZS
Distance
mm
SCHM
Lubrication
LODLEVEL
LOD Level
B1
mm
B2
mm
B3
mm
B4
mm
D1
mm
D2
Thread
G1/8
D3
Thread
M6
D4
Thread
M3
D5
Thread
D6
mm
D7
Thread
D8
30.500 mm
D9
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
5.300 mm
L1
mm
L2MIN
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
34.000 mm
L12
mm
T1
2.500 mm
T2
6.000 mm
T3
6.000 mm
T4
7.000 mm
T5
mm
T6
mm
T7
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions