??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
ELGA-TB-G (m) - Toothed belt axis, Modular system
Bill of material
570502 ELGA-TB-G-70-50-0H
TNR
Part number
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HR
Stroke reserve mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
PS
Protection against particles
ZW
Toothed belt material
MF
MF Foot mounting
MA
MA Profile mounting
Stück
SA
SA Proximity switch, inductive, type 8 slot, PNP, normally open, 7.5 m cable, including switching lug and sensor retainer
Stück
SB
SB Proximity switch, inductive, type 8 slot, PNP, normally closed, 7.5 m cable, including switching lug and sensor retainer
Stück
SC
SC Proximity switch, inductive, M8, PNP, normally open, 2.5 m cable, including switch lug and sensor retainer
Stück
SD
SD Proximity switch, inductive, M8, PNP, normally closed, 2.5 m cable, including switching lug and sensor retainer
Stück
SE
SE Proximity switch, inductive, M8, PNP, normally open, M8 plug, including switch lug and sensor retainer
Stück
SF
SF Proximity switch, inductive, M8, PNP, normally closed, M8 plug, including switch lug and sensor retainer
Stück
CA
CA Cable with socket 2.5 m, M8, 3-wire
Stück
NS
NS Cover sensor slot
Stück
NC
NC Cover mounting slot
Stück
NM
NM Slot nut for mounting slot
Stück
CM
CM Clip for sensor slot
Stück
EA
EA Drive shaft
Stück
B1
mm
B2
mm
B4
mm
B5
mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
D7
D8
mm
H1
mm
H2
mm
H4
mm
H5
mm
H6
mm
H7
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
T1
mm
T2
mm
T4
mm
T6
mm
T7
mm
T8
mm
T9
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions