??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
ELGA-BS-KF (m) - spindle axis
Bill of material
8024919 ELGA-BS-KF-80-50-0H-10P-ML
TNR
Part number
TYP
Type
ELGA-BS-KF
BG
Size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HR
Stroke reserve mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SPI
Spindle pitch
AMO
Motor attachment position
ZUS
Additonal slide
PS
Protection against particles
MES
Measuring system
ANB
Displacement encoder attachment position
BA
Operating instructions
B1
mm
B2
mm
B4
mm
B5
mm
B6
mm
B7
mm
D1
mm
D2
mm
D3
mm
D4
Thread
mm
D5
mm
D6
Thread
mm
D8
mm
D10
Thread
G1/8
H1
mm
H2
mm
H3
mm
H5
mm
H6
mm
H7
mm
H8
1.000 mm
H9
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
T1
mm
T2
mm
T5
8.000 mm
T6
mm
T7
mm
T9
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions