??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
ELFR - Passive guide axis
Bill of material
571435 ELFR-35-50-0H
TNR
Part number
TYP
Type
ELFR
FHR
Guide
BG
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve mm
mm
Enter value for HR
Stroke reserve mm
mm
cm
inch
ft
SAF
Slide design
ZS
Additonal slide
SA
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
SB
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
NC
Cover for mounting slot
NM
Slot nut for mounting slot
MA
Profile mounting
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
1.000 mm
B7
mm
D4
7.000 mm
H1
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
mm
H13
mm
H14
mm
H15
mm
L1
mm
L2
mm
L3
mm
L5
3.000 mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
N1
1.000 mm
N2
1.000 mm
T3
1.600 mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions