??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blue Robotics
Description
Interface Electronics
Bill of material
3PMW5IWRY
ORDERNO
3PMW5IWRY
CABLE_LENGTH__INCLUDED_ACCESSORY_CABLE_
cable length (included accessory cable)
150 mm
DATA_CONNECTOR_PINOUT
data connector pinout
1 - TX+ 2 - RX+ 3 - RX- 4 - TX-
DIMENSIONS
dimensions
64 x 46 mm
ETHERNET_SPEED
ethernet speed
100 Mbps
IDLE_POWER_CONSUMPTION
idle power consumption
300 mW
JST_GH_CONNECTOR_TYPE
jst gh connector type
BM04B-GHS-TBT(LF)(SN)(N) (on the PCB)
JST_GH_PLUG_HOUSING_AND_CRIMP_PINS__NOT_INCLUDED_
jst gh plug housing and crimp pins (not included)
GHR-04V-S (housing) MINI-SSHL-002T-P0.2 (pin)
MAX_POWER_CONSUMPTION
max power consumption
700 mW
OPERATING_TEMPERATURE
operating temperature
-20 to +85°C
PORTS
ports
5-ports
POWER_CONNECTOR_PINOUT
power connector pinout
1 - V+ 2 - Ground
POWER_CONNECTOR_TYPE
power connector type
BM02B-GHS-TBT(LF)(SN)(N)
POWER_OVER_ETHERNET__POE_
power over ethernet (poe)
Not supported
SCREW_HOLE_DIAMETER
screw hole diameter
3.3 mm
SCREW_HOLE_SPACING
screw hole spacing
57 x 40 mm
STORAGE_TEMPERATURE
storage temperature
-40 to +85°C
SUPPLY_VOLTAGE__5V_INPUT_
supply voltage (5v input)
5 volts
SUPPLY_VOLTAGE__WIDE_RANGE_INPUT_
supply voltage (wide range input)
7-60 volts (reverse polarity protected)
NAME
name
3PMW5IWRY
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions