??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Epson
Description
Electronics visual projectors powerlite g series
Bill of material
electronics_visual_projectors_powerlite_g_series_g6470wu
VARIANTNAME
WATTAGE
Wattage
W
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
MAXIMUMVERTICALLENSSHIFTUPPERCENTAGE
Maximum Vertical Lens Shift Up Percentage
67.000
MAXIMUMVERTICALLENSSHIFTDOWNPERCENTAGE
Maximum Vertical Lens Shift Down Percentage
-67.000
MAXIMUMHORIZONTALLENSSHIFTRIGHTPERCENTAGE
Maximum Horizontal Lens Shift Right Percentage
30.000
MAXIMUMHORIZONTALLENSSHIFTLEFTPERCENTAGE
Maximum Horizontal Lens Shift Left Percentage
-30.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
SHOWCLEARANCE
Show Clearance
0.000
SHOWCOVERAGESPECTRUM
Show Coverage Spectrum
1.000
WARNING
Warning
Correct
THROWRATIO
Throw Ratio
NATIVERESOLUTION
Native Resolution
MINIMUMTHROWRATIO
Minimum Throw Ratio
MAXIMUMTHROWRATIO
Maximum Throw Ratio
2.350
LENSSHIFTVERTICAL
Lens Shift Vertical
0.000
LENSSHIFTHORIZONTAL
Lens Shift Horizontal
0.000
LENSSELECTIONNUMBER
Lens Selection Number
1.000
LENSSELECTIONCURRENT
Lens Selection Current
Standard
LENSSELECTION6
Lens Selection 6
Rear
LENSSELECTION5
Lens Selection 5
Short
LENSSELECTION4
Lens Selection 4
Long
LENSSELECTION3
Lens Selection 3
Middle 2
LENSSELECTION2
Lens Selection 2
Middle 1
LENSSELECTION1
Lens Selection 1
Standard
ISXGA
Is XGA
ISWXGA
Is WXGA
ISWUXGA
Is WUXGA
ISASPECTRATIO43
Is Aspect Ratio 4_3
ISASPECTRATIO169
Is Aspect Ratio 16_9
0.000
ISASPECTRATIO1610
Is Aspect Ratio 16_10
HASWIRELESSCONNECTION
Has Wireless Connection
0.000
CALCULATIONURL
Calculation URL
http://www.epson.com/alf_upload/landing/distance-calculator/high-lumens/
SCREENSIZEDIAGONAL
Screen Size Diagonal
8.330 FEET
ASPECTRATIO
Aspect Ratio
WIDTH
Width
1.750 FEET
THROWDISTANCEMINIMUM
Throw Distance Minimum
FEET
THROWDISTANCEMINSELECTION
Throw Distance Min Selection
0.000
THROWDISTANCEMAXIMUM
Throw Distance Maximum
FEET
THROWDISTANCEMAXSELECTION
Throw Distance Max Selection
0.000
THROWDISTANCEUSER
Throw Distance User
5.000 FEET
PROJECTORANGLE
Projector Angle
0.000
LENGTH
Length
2.430 FEET
HEIGHT
Height
0.830 FEET
CURVEDSURFACEOFFSET
Curved Surface Offset
0.000 FEET
PROJECTIONWIDTH
Projection Width
FEET
PROJECTIONHEIGHT
Projection Height
FEET
LENSDIAMETER
Lens Diameter
0.250 FEET
THROWDISTANCEACTUAL
Throw Distance Actual
FEET
URL
http://www.epson.com/cgi-bin/Store/jsp/index.do?ref=epson_wmr_c_us
PRODUCTPAGEURL
Product Page URL
http://www.epson.com/cgi-bin/Store/jsp/Landing/high-lumen-projectors-for-large-venues.do
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.epson.com/alf_upload/pdfs/projectors/brochure_prog-series.pdf
NETWEIGHT
Net Weight
19.800
MODEL
Model
MANUFACTURER
Manufacturer
Epson
DESCRIPTION
Description
G Series
COPYRIGHT
Copyright ©
2000-2015 Epson America, Inc.
COLORBRIGHTNESS
Color Brightness
ASSEMBLYCODE
Assembly Code
E1020500
USBCONNECTIONDESCRIPTION
USB Connection Description
USB
MAXIMUMCOVERAGECONEWIDTH
Maximum Coverage Cone Width
FEET
MAXIMUMCOVERAGECONEHEIGHT
Maximum Coverage Cone Height
FEET
LENSRADIUS
Lens Radius
0.130 FEET
ISSTANDARDLENS
Is Standard Lens
1.000
ISSHORTTHROWLENS
Is Short Throw Lens
0.000
ISREARPROJECTIONWIDELENS
Is Rear Projection Wide Lens
0.000
ISMIDDLETHROWZOOM2LENS
Is Middle Throw Zoom #2 Lens
0.000
ISMIDDLETHROWZOOM1LENS
Is Middle Throw Zoom #1 Lens
0.000
ISLONGTHROWZOOMLENS
Is Long Throw Zoom Lens
0.000
HDMICONNECTIONDESCRIPTION
HDMI Connection Description
HDMI
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Power
DISPLAYPORTCONNECTIONDESCRIPTION
Display Port Connection Description
Display Port
CTRLVERTICALFORMULA
CTRL Vertical Formula
0.190 FEET
CTRLTHROWRATIO
CTRL Throw Ratio
SHOWMAXIMUM
Show Maximum
0.000
CTRLVERTICALSHIFTRANGE
CTRL Vertical Shift Range
FEET
CTRLVERTICALLENSSHIFT
CTRL Vertical Lens Shift
FEET
CTRLSCREENCENTEROFFSET
CTRL Screen Center Offset
0.000 FEET
CTRLSCREENSIZE
CTRL Screen Size
8.330 FEET
CTRLMINIMUMSCREENSIZE
CTRL Minimum Screen Size
5.000 FEET
CTRLMAXIMUMSCREENSIZE
CTRL Maximum Screen Size
41.670 FEET
CTRLMAXCOVERAGEHEIGHTHALF
CTRL Max Coverage Height Half
FEET
CTRLHORIZONTALSHIFTRANGE
CTRL Horizontal Shift Range
FEET
CTRLHORIZONTALLENSSHIFT
CTRL Horizontal Lens Shift
FEET
CTRLHORIZONTALFORMULA
CTRL Horizontal Formula
0.020 FEET
CTRLHASWARNING
CTRL Has Warning
0.000
CTRLBMIN
CTRL B Min
CTRLBMAX
CTRL B Max
CTRLANGLE
CTRL Angle
0.000
CTRLAMIN
CTRL A Min
CTRLAMAX
CTRL A Max
ANALOGCONNECTIONDESCRIPTION
Analog Connection Description
Analog
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions