??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Epson
Description
Electronics visual projectors powerlite 4000 series
Bill of material
electronics_visual_projectors_powerlite_4000_series_4750w
VARIANTNAME
WATTAGE
Wattage
W
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
MAXIMUMVERTICALLENSSHIFTUPPERCENTAGE
Maximum Vertical Lens Shift Up Percentage
MAXIMUMVERTICALLENSSHIFTDOWNPERCENTAGE
Maximum Vertical Lens Shift Down Percentage
MAXIMUMHORIZONTALLENSSHIFTRIGHTPERCENTAGE
Maximum Horizontal Lens Shift Right Percentage
38.000
MAXIMUMHORIZONTALLENSSHIFTLEFTPERCENTAGE
Maximum Horizontal Lens Shift Left Percentage
-38.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
SHOWCLEARANCE
Show Clearance
0.000
SHOWCOVERAGESPECTRUM
Show Coverage Spectrum
1.000
WARNING
Warning
Correct
THROWRATIO
Throw Ratio
NATIVERESOLUTION
Native Resolution
MINIMUMTHROWRATIO
Minimum Throw Ratio
MAXIMUMTHROWRATIO
Maximum Throw Ratio
LENSTYPE
Lens Type
LENSSHIFTVERTICAL
Lens Shift Vertical
0.000
LENSSHIFTHORIZONTAL
Lens Shift Horizontal
0.000
ISXGA
Is XGA
ISWXGA
Is WXGA
ISWUXGA
Is WUXGA
ISASPECTRATIO43
Is Aspect Ratio 4_3
ISASPECTRATIO169
Is Aspect Ratio 16_9
0.000
ISASPECTRATIO1610
Is Aspect Ratio 16_10
HASWIRELESSCONNECTION
Has Wireless Connection
0.000
CALCULATIONURL
Calculation URL
http://www.epson.com/alf_upload/landing/distance-calculator/high-lumens/
SCREENSIZEDIAGONAL
Screen Size Diagonal
8.330 FEET
ASPECTRATIO
Aspect Ratio
WIDTH
Width
1.550 FEET
THROWDISTANCEMINIMUM
Throw Distance Minimum
FEET
THROWDISTANCEMINSELECTION
Throw Distance Min Selection
1.000
THROWDISTANCEMAXIMUM
Throw Distance Maximum
FEET
THROWDISTANCEMAXSELECTION
Throw Distance Max Selection
0.000
THROWDISTANCEUSER
Throw Distance User
10.000 FEET
PROJECTORANGLE
Projector Angle
0.000
LENGTH
Length
1.160 FEET
HEIGHT
Height
0.440 FEET
CURVEDSURFACEOFFSET
Curved Surface Offset
0.000 FEET
PROJECTIONWIDTH
Projection Width
FEET
PROJECTIONHEIGHT
Projection Height
FEET
LENSDIAMETER
Lens Diameter
0.250 FEET
THROWDISTANCEACTUAL
Throw Distance Actual
FEET
URL
http://www.epson.com/cgi-bin/Store/jsp/index.do?ref=epson_wmr_c_us
PRODUCTPAGEURL
Product Page URL
http://www.epson.com/cgi-bin/Store/jsp/Landing/high-lumen-projectors-comparison.do#pro-z-series?UseCookie=yes
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.epson.com/alf_upload/pdfs/projectors/brochure_4750w.pdf
NETWEIGHT
Net Weight
14.300
MODEL
Model
MANUFACTURER
Manufacturer
Epson
DESCRIPTION
Description
PowerLite 4000 Series
COPYRIGHT
Copyright ©
2000-2015 Epson America, Inc.
COLORBRIGHTNESS
Color Brightness
ASSEMBLYCODE
Assembly Code
E1020500
USBCONNECTIONDESCRIPTION
USB Connection Description
USB
MAXIMUMCOVERAGECONEWIDTH
Maximum Coverage Cone Width
FEET
MAXIMUMCOVERAGECONEHEIGHT
Maximum Coverage Cone Height
FEET
LENSRADIUS
Lens Radius
0.130 FEET
HDMICONNECTIONDESCRIPTION
HDMI Connection Description
HDMI
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Power
DISPLAYPORTCONNECTIONDESCRIPTION
Display Port Connection Description
Display Port
CTRLVERTICALFORMULA
CTRL Vertical Formula
0.100 FEET
CTRLTHROWRATIO
CTRL Throw Ratio
SHOWMAXIMUM
Show Maximum
0.000
CTRLVERTICALSHIFTRANGE
CTRL Vertical Shift Range
FEET
CTRLVERTICALLENSSHIFT
CTRL Vertical Lens Shift
FEET
CTRLSCREENSIZE
CTRL Screen Size
8.330 FEET
CTRLSCREENCENTEROFFSET
CTRL Screen Center Offset
0.000 FEET
CTRLMINIMUMSCREENSIZE
CTRL Minimum Screen Size
FEET
CTRLMAXIMUMSCREENSIZE
CTRL Maximum Screen Size
25.000 FEET
CTRLMAXCOVERAGEHEIGHTHALF
CTRL Max Coverage Height Half
FEET
CTRLHORIZONTALSHIFTRANGE
CTRL Horizontal Shift Range
FEET
CTRLHORIZONTALLENSSHIFT
CTRL Horizontal Lens Shift
FEET
CTRLHORIZONTALFORMULA
CTRL Horizontal Formula
0.040 FEET
CTRLHASWARNING
CTRL Has Warning
0.000
CTRLBMIN
CTRL B Min
CTRLBMAX
CTRL B Max
CTRLANGLE
CTRL Angle
0.000
CTRLAMIN
CTRL A Min
CTRLAMAX
CTRL A Max
ANALOGCONNECTIONDESCRIPTION
Analog Connection Description
Analog
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions