??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Epson
Description
Electronics visual projectors powerlite 1975 85 series
Bill of material
electronics_visual_projectors_powerlite_1975_85_series_1975w
VARIANTNAME
WATTAGE
Wattage
W
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
MAXIMUMVERTICALLENSSHIFTUPPERCENTAGE
Maximum Vertical Lens Shift Up Percentage
20.000
MAXIMUMVERTICALLENSSHIFTDOWNPERCENTAGE
Maximum Vertical Lens Shift Down Percentage
-20.000
MAXIMUMHORIZONTALLENSSHIFTRIGHTPERCENTAGE
Maximum Horizontal Lens Shift Right Percentage
30.000
MAXIMUMHORIZONTALLENSSHIFTLEFTPERCENTAGE
Maximum Horizontal Lens Shift Left Percentage
-30.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
SHOWCLEARANCE
Show Clearance
0.000
SHOWCOVERAGESPECTRUM
Show Coverage Spectrum
1.000
WARNING
Warning
Correct
THROWRATIO
Throw Ratio
1.360
NATIVERESOLUTION
Native Resolution
MINIMUMTHROWRATIO
Minimum Throw Ratio
1.360
MAXIMUMTHROWRATIO
Maximum Throw Ratio
2.250
LENSSHIFTVERTICAL
Lens Shift Vertical
0.000
LENSSHIFTHORIZONTAL
Lens Shift Horizontal
0.000
ISWXGA
Is WXGA
ISWUXGA
Is WUXGA
ISASPECTRATIO43
Is Aspect Ratio 4_3
0.000
ISASPECTRATIO169
Is Aspect Ratio 16_9
0.000
ISASPECTRATIO1610
Is Aspect Ratio 16_10
1.000
HASWIRELESSCONNECTION
Has Wireless Connection
0.000
CALCULATIONURL
Calculation URL
http://www.epson.com/alf_upload/landing/distance-calculator/
SCREENSIZEDIAGONAL
Screen Size Diagonal
8.330 FEET
ASPECTRATIO
Aspect Ratio
1.600
WIDTH
Width
1.230 FEET
THROWDISTANCEMINIMUM
Throw Distance Minimum
9.670 FEET
THROWDISTANCEMINSELECTION
Throw Distance Min Selection
0.000
THROWDISTANCEMAXIMUM
Throw Distance Maximum
16.080 FEET
THROWDISTANCEMAXSELECTION
Throw Distance Max Selection
0.000
THROWDISTANCEUSER
Throw Distance User
10.000 FEET
PROJECTORANGLE
Projector Angle
0.000
LENGTH
Length
0.950 FEET
HEIGHT
Height
0.300 FEET
CURVEDSURFACEOFFSET
Curved Surface Offset
0.000 FEET
PROJECTIONWIDTH
Projection Width
7.080 FEET
PROJECTIONHEIGHT
Projection Height
4.420 FEET
LENSDIAMETER
Lens Diameter
0.170 FEET
THROWDISTANCEACTUAL
Throw Distance Actual
10.000 FEET
URL
http://www.epson.com/cgi-bin/Store/jsp/index.do?ref=epson_wmr_c_us
PRODUCTPAGEURL
Product Page URL
http://www.epson.com/cgi-bin/Store/jsp/corporate-projectors/meeting-room.do?UseCookie=yes
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.epson.com/alf_upload/pdfs/projectors/brochure_pl1975w.pdf
NETWEIGHT
Net Weight
10.200
MODEL
Model
MANUFACTURER
Manufacturer
Epson
DESCRIPTION
Description
1900 Series (1975 to 1985)
COPYRIGHT
Copyright ©
2000-2015 Epson America, Inc.
COLORBRIGHTNESS
Color Brightness
ASSEMBLYCODE
Assembly Code
E1020500
USBCONNECTIONDESCRIPTION
USB Connection Description
USB
MAXIMUMCOVERAGECONEWIDTH
Maximum Coverage Cone Width
11.330 FEET
MAXIMUMCOVERAGECONEHEIGHT
Maximum Coverage Cone Height
6.180 FEET
LENSRADIUS
Lens Radius
0.080 FEET
ISXGA
Is XGA
0.000
HDMICONNECTIONDESCRIPTION
HDMI Connection Description
HDMI
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Power
DISPLAYPORTCONNECTIONDESCRIPTION
Display Port Connection Description
Display Port
CTRLVERTICALFORMULA
CTRL Vertical Formula
0.080 FEET
CTRLTHROWRATIO
CTRL Throw Ratio
1.360
SHOWMAXIMUM
Show Maximum
0.000
CTRLVERTICALSHIFTRANGE
CTRL Vertical Shift Range
2.750 FEET
CTRLVERTICALLENSSHIFT
CTRL Vertical Lens Shift
0.880 FEET
CTRLSCREENSIZE
CTRL Screen Size
8.330 FEET
CTRLMINIMUMSCREENSIZE
CTRL Minimum Screen Size
FEET
CTRLMAXIMUMSCREENSIZE
CTRL Maximum Screen Size
25.000 FEET
CTRLMAXCOVERAGEHEIGHTHALF
CTRL Max Coverage Height Half
3.090 FEET
CTRLHORIZONTALSHIFTRANGE
CTRL Horizontal Shift Range
8.750 FEET
CTRLHORIZONTALLENSSHIFT
CTRL Horizontal Lens Shift
2.130 FEET
CTRLHORIZONTALFORMULA
CTRL Horizontal Formula
0.080 FEET
CTRLHASWARNING
CTRL Has Warning
0.000
CTRLSCREENCENTEROFFSET
CTRL Screen Center Offset
0.000 FEET
CTRLBMIN
CTRL B Min
-3.683
CTRLBMAX
CTRL B Max
-3.597
CTRLANGLE
CTRL Angle
0.000
CTRLAMIN
CTRL A Min
2.995
CTRLAMAX
CTRL A Max
4.941
ANALOGCONNECTIONDESCRIPTION
Analog Connection Description
Analog
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions