??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Electronic Hygrostat
Bill of material
EUH11
ORDERNO
CASING
casing
PA6; UL94 V0 self-estinguishing; light grey RAL 7035
CONFORMITY
conformity
CE
CONTACT_RESISTANCE
contact resistance
10
CONTACT_TYPE
contact type
Change over
DIMENSIONS_HXWXD
dimensions hxwxd
68x53x38
DIN_RAIL_BRACKET
din rail bracket
GUIDADINPL
ELECTRICAL_CONNECTIONS
electrical connections
5-pole terminal for 2.5 mm² wire
INSTALLATION_POSITION
installation position
Vertical
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
NC_AT_250VAC_RESISTIVE_LOAD
nc at 250vac resistive load
10
NC_AT_30VDC_RESISTIVE_LOAD
nc at 30vdc resistive load
8
NO_AT_120VAC_MOTOR_LOAD
no at 120vac motor load
14
NO_AT_240VAC_MOTOR_LOAD
no at 240vac motor load
12
NO_AT_250VAC_RESISTIVE_LOAD
no at 250vac resistive load
10
NO_AT_30VDC_RESISTIVE_LOAD
no at 30vdc resistive load
8
OPERATINGSTORAGE_TEMPERATURE
operatingstorage temperature
-40+80 (-40+176)
OPTICAL_SIGNAL
optical signal
LED
POWER_SUPPLY
power supply
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
REACTION_TIME
reaction time
60
RELATIVE_HUMIDITY_HYSTERESIS
relative humidity hysteresis
5
RELATIVE_HUMIDITY_SETTING_RANGE
relative humidity setting range
30-90
SERVICE_LIFE_N__CYCLES
service life n. cycles
100.000
WEIGHT
weight
105
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions