??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Empresa
Italsan
Descripción
Electrico codo
Lista de materiales
electrico_codo_est_ndar
VARIANTNAME
Estándar
HT1S
HT1 (s)
0
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Italsan
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
pprnironelectrico
PRODUCTFAMILY
Product family
Polipropileno PPR Niron
PRODUCTGROUP
Product group
NIRON
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
IFCEXPORTAS
IfcExportAs
IfcPipeFittingType
IFCEXPORTTYPE
IfcExportType
BEND
NBSREFERENCECODE
NBS Reference Code
62
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipes, Tubesand Fittings
OMNICLASSCODE
OmniClass Code
23-27 39 00
OMNICLASSDESCRIPTION
OmniClass Description
Piping
UNSPSCCODE
UNSPSC Code
40141720
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
VERSINFAMILIA
Versión Familia
1.0
VERSINREVIT
Versión Revit
Revit 2015 - Español
FECHADEREVISIN
Fecha de Revisión
01/2017
CREADOPOR
Creado por
LOSSMETHOD
Loss Method
0
KCOEFFICIENT
K Coefficient
2
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Polypropylene
AN
An
90
D
48
D2
40 mm
DN
Dn
40
L1
41
R2
20 mm
COD
10
NGULO
Ángulo
90
MODEL
Model
NIRON
DESCRIPTION
Description
Codo Eléctrico
PRODUCTGUID
Product Guid
cb95b6e6-62d7-423c-8890-846c14d6c61a
REFERENCIA
Referencia
NGE40
TIPO
Tipo
A
MANUFACTURER
Manufacturer
NUPI INDUSTRIE ITALIANE
NORMATIVAUNEACCESORIOS
Normativa UNE (accesorios)
UNE EN 15874-3
NORMATIVAUNESISTEMA
Normativa UNE (sistema)
UNE EN 15874-5
TYPECOMMENTS
Type Comments
Accesorio de tuberías
URL
http://www.italsan.com/
NOMBREDETABLADECONSULTA
Nombre de tabla de consulta
NIRON electrico codo
L3
10
LONGITUD2
Longitud 2
43
LONGITUD1
Longitud 1
24.8000000000001
RADIOEXTERIORDEUNIN
Radio exterior de unión
24
CENTROAPARTEINFERIORDEENCHUFENOENCONTRADO
Centro a parte inferior de enchufe no encontrado
50.0140625
CENTROAETIQUETADEPARTEINFERIORDEENCHUFE
Centro a etiqueta de parte inferior de enchufe
24.8
RADIOCENTRAL
Radio central
24.8
RN
Rn
20
TAMAODEMARCA
Tamaño de marca
19.2
NGULO1
Ángulo 1
90
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions