??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Schneider bo
Description
Electrical Switchgear RM6 I Network Switch
Bill of material
electrical_switchgear_rm6_i_network_switch_ne_ii_non_extensible
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CO
VARREGIONOCEANIA
Region Oceania
AU, NZ
VARREGIONNORTHAMERICA
Region North America
MX
VARREGIONMIDDLEEAST
Region Middle East
AE, EG, IL, LB, SA, TR
VARREGIONEUROPE
Region Europe
BE, BG, CZ, DE, DK, ES, FI, FR, GR, HR, HU, IE, IT, LV, NL, NO, PL, RU, SE, SI, UA
VARREGIONASIA
Region Asia
CN, ID, IN, JP, KH, KP, KR, LK, MN, MY, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
MA, ZA
VARPRODUCTGROUP
Product group
RM6
VARPRODUCTFAMILY
Product family
MV Switchgear
VARPRODUCTSKU
Product SKU
RM6
VARTEMPERATURE
Temperature
40
VARREFERENCESTANDARDS
Reference Standards
IEC 62271-200
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
1
VAREARTHQUAKEWITHSTAND
Earthquake Withstand
0,5g (EN60068-3-3)
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
4/13/2016
VARCLIMATICRESTISTANCE
Climatic Restistance
Used in severe climatic conditions : IEC62271-304
VARALTITUDE
Altitude
≤ 1000 m
VARACCESS
Access
Front / Rear
VARUNICLASS2015NAME
Uniclass 2015 Name
Electrical systems
VARUNICLASS2015CODE
Uniclass 2015 Code
Ss_70
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
VARUNICLASS14CODE
Uniclass 1.4 Code
JV
VARUNSPSCCODE
UNSPSC Code
391217
VAROMNICLASSDESCRIPTION
OmniClass Description
Electronic Controlled Distribution Switchgear
VAROMNICLASSCODE
OmniClass Code
23-35 31 31 11 11
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Systems
VARNBSREFERENCECODE
NBS Reference Code
70
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARSHORTTIMEWITHSTANDCURRENTIKTK
Short-time withstand current (Ik/tk)
12,5 kA/1 s - 25 kA/1 s
VARRATEDVOLTAGE24KV
Rated Voltage 24 kV
0
VARRATEDVOLTAGE175KV
Rated Voltage 17.5 kV
1
VARRATEDVOLTAGE12KV
Rated Voltage 12 kV
0
VARRATEDVOLTAGEUR
Rated Voltage (Ur)
17500
VARRATEDFREQUENCYF
Rated Frequency (F)
50 Hz - 60Hz
VARRATEDCURRENTRANGEIR
Rated Current Range (Ir)
400A-630A
VARPROTECTIONINDEXUNITSINSWITCHBOARD
Protection index - Units in switchboard
IP3X
VARLOSSOFSERVICECONTINUITYCLASSESIEC62271200
Loss of service continuity classes (IEC 62271-200)
LSC2
VARISOLATIONUP
Isolation (Up)
110 kV peak
VARISOLATIONUD
Isolation (Ud)
45 kV rms
VARINTERNALARCWITHSTAND
Internal arc withstand
20 kA 1s
VARINSULATIONLEVELUP
Insulation level (Up)
95 kV peak
VARINSULATIONLEVELUD
Insulation level (Ud)
38 kV rms
VARFUNCTION
Function
I-Network switch
VARDEFAULTELEVATION
Default Elevation
0 mm
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Metal
VARMATERIALMAIN
Material main
Metal
VARSHOWELECTRICALSYMBOL
Show Electrical Symbol
1
VARSHOWCLEARANCE
Show Clearance
1
VARREARGASEXHAUST
Rear Gas Exhaust
0
VARLVCABINET
LV cabinet
1
VARINSTALATIONACCESS
Instalation access
A-FL (down / rear access)
VARGASEXHAUST
Gas exhaust
Downward
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARDOWNWARDGASEXHAUST
Downward Gas Exhaust
1
VARCUBICALTYPE
Cubical Type
VARCABLEENTRYTRENCH
Cable Entry Trench
1
VARCABLEENTRYDUCT
Cable Entry Duct
0
VARCABLEENTRY
Cable Entry
Trench
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
mm
VARHEIGHT
Height
1142 mm
VARDEPTH
Depth
670 mm
VARCLEARANCETOP
Clearance Top
1200 mm
VARCLEARANCERIGHT
Clearance Right
70 mm
VARCLEARANCEREAR
Clearance Rear
100 mm
VARCLEARANCEFRONT
Clearance Front
mm
VARTECHNICALDESCRIPTION
Technical description
http://www2.schneider-electric.com/documents/electrical-distribution/en/shared/flash_animations/RM6/rm62007_EN/index.html
VARPRODUCTGUID
Product Guid
ce210520-2e8b-4971-8106-3698d4eb66c2
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www2.schneider-electric.com/documents/electrical-distribution/en/shared/flash_animations/RM6/rm62007_EN/index.html
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARPOSITION
Position
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions