??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schneider bo
Description
Electrical MV Switchgear SM6 36kv
Bill of material
electrical_mv_switchgear_sm6_36kv_gam_incomming_cable_connection_unit_with_earthing
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
VARTEMPERATURE
Temperature
-5°C/+40 °C
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
SM6 - 36kV
VARPRODUCTFAMILY
Product family
MV Switchgear
VARPRODUCTSKU
Product SKU
SM6-36
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARREFERENCESTANDARDS
Reference Standards
IEC 62271-200
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
2
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
5/16/2016
VARCLIMATICRESTISTANCE
Climatic Restistance
Used in severe climatic conditions : IEC62271-304
VARALTITUDE
Altitude
≤ 1000 m
VARACCESS
Access
Front / Lateral
VARUNICLASS2015NAME
Uniclass 2015 Name
Electricity distribution and transmission systems
VARUNICLASS2015CODE
Uniclass 2015 Code
Ss_70_30
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Power Control Products
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-26
VARUNSPSCCODE
UNSPSC Code
391215
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Power Control Products
VARNBSREFERENCECODE
NBS Reference Code
26
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARRATEDVOLTAGEUR
Rated Voltage (Ur)
36
VARRATEDFREQUENCYF
Rated Frequency (F)
50/60Hz
VARRATEDCURRENTRANGEIR
Rated Current Range (Ir)
630A, 1250A
VARPROTECTIONINDEXUNITSINSWITCHBOARD
Protection index - Units in switchboard
IP3X
VARMAKINGCAPACITY50HZ
Making capacity (50 Hz)
NA
VARLOSSOFSERVICECONTINUITYCLASSESIEC62271200
Loss of service continuity classes (IEC 62271-200)
LSC2A
VARISOLATION5060HZ1MINKVRMSUD
Isolation 50/60 Hz 1 min (kV r ms) (Ud)
80kV
VARISOLATION1250SKVPEAKUP
Isolation 1.2/50 μs (kV peak) (Up)
195kV
VARINTERNALARCWITHSTAND
Internal arc withstand
16 kA 1 s
VARINSUALTIONLEVEL5060HZ1MINKVRMSUD
Insualtion level 50/60 Hz 1 min (kV r ms) (Ud)
70kV
VARINSUALTIONLEVEL1250SKVPEAKUP
Insualtion level 1.2/50 μs (kV peak) (Up)
170kV
VARFUNCTION
Function
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARPANELCOATING
Panel Coating
NA
VARMATERIALSECONDARY
Material secondary
Metal
VARMATERIALMAIN
Material main
Metal
VARFRAMEWORK
Framework
NA
VARSHOWELECTRICALSYMBOL
Show Electrical Symbol
1
VARSHOWCLEARANCE
Show Clearance
1
VARMECHANICALPROTECTIONINDEX
Mechanical Protection index
IK07
VARLVCABINET
LV cabinet
VARINSTALLATION
Installation
A-FL (no rear access)
VARGASEXHAUS
Gas Exhaus
Downstream
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARCABLEENTRY
Cable Entry
Bottom / Top
VARAVAILABILITY
Availability
Customizable
VARWIDTH
Width
mm
VARTRENCHDEPTH
Trench Depth
550 mm
VARHEIGHT
Height
2250 mm
VARDEPTH
Depth
1400 mm
VARCLEARANCETOP
Clearance Top
550 mm
VARCLEARANCERIGHT
Clearance Right
300 mm
VARCLEARANCEREAR
Clearance Rear
10 mm
VARCLEARANCELEFT
Clearance Left
25 mm
VARCLEARANCEFRONT
Clearance Front
mm
VARYOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=xVmJuYL8_9Y
VARTECHNICALDESCRIPTION
Technical description
http://download.schneider-electric.com/files?p_Reference=AMTED398078EN&p_File_Id=1762374669,1762374666&p_File_Name=AMTED398078EN_print.pdf%2CAMTED398078EN_web.pdf&p_Archive_Name=AMTED398078EN.zip
VARPRODUCTGUID
Product Guid
511fd05f-ae24-4b70-b07a-de3382cfbcdf
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://download.schneider-electric.com/files?p_Reference=NRJED314619EN&p_File_Id=1530445320,1530445321&p_File_Name=NRJED314619EN_print.pdf%2CNRJED314619EN_web.pdf&p_Archive_Name=NRJED314619EN.zip
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARUPSTREAM
Upstream
0
VARTRENCHVISIBILITY16KA
Trench Visibility 16kA
0
VARTRENCHVISIBILITY12KA
Trench Visibility 12kA
0
VARTMSYMBOLVISIBILITY
TM Symbol Visibility
VARTM
TM
VARSWITCHBOARDSECTIONDESCRIPTION
Switchboard Section Description
Switchboard Section Connector
VARQMSYMBOLVISIBILITY
QM Symbol Visibility
VARQM
QM
VARPMSYMBOLVISIBILITY
PM Symbol Visibility
VARPM
PM
VARIMSYMBOLVISIBILITY
IM Symbol Visibility
VARIM
IM
VARGBCBSYMBOLVISIBILITY
GBC B Symbol Visibility
VARGBCASYMBOLVISIBILITY
GBC A Symbol Visibility
VARGBCB
GBC B
VARGBCA
GBC A
VARGAM2SYMBOLVISIBILITY
GAM 2 Symbol Visibility
VARGAMSYMBOLVISIBILITY
GAM Symbol Visibility
VARGAM2
GAM 2
VARGAM
GAM
VARDOWNSTREAM
Downstream
1
VARDM2SYMBOLVISIBILITY
DM-2 Symbol Visibility
VARDM2
DM2
VARDM1SYMBOLVISIBILITY
DM-1 Symbol Visibility
VARDM1
DM1
VARCONDUITCONNECTORDESCRIPTION
Conduit Connector Description
Conduit Surface Connector
VARCM2SYMBOLVISIBILITY
CM 2 Symbol Visibility
VARCMSYMBOLVISIBILITY
CM Symbol Visibility
VARCM2
CM 2
VARCM
CM
VARAFLRFRONTANDREARACCESS
A-FLR(Front and rear access)
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions