??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Electrical Liquid-Tight Conduit Connectors
Bill of material
3402-8
ORDERNO
ANGLE
angle
Straight
APPLICATION
application
For flexible conduit
BRAND
brand
RACO
FINISH
finish
Zinc electro-plated
INCLUDES
includes
Sealing washer and locknut
INSULATION
insulation
ITEM
item
Connector
LIQUID_TIGHT
liquid-tight
Yes
MATERIAL
material
QUANTITY_PER_PACK
quantity per pack
THREAD_TYPE
thread type
TRADE_SIZE
trade size
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions