??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Essentra Components
Description
EHG-135 - Nylon Offset Lift Off Hinges
Bill of material
EHG-135
PN
Part No.
EHG-135
AMERSID
Americas ID
1057518
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
L
L Length
64 mm
B
B Width
24.5 mm
H
H Height
16 mm
FF
f Hole Spacing from Center to Center
19 mm
FF1
f1 Hole Spacing from Center to Edge
6 mm
FF2
f2 Hole Spacing from Pin Center to Hole Center
9.5 mm
LL1
l1 Hinge Length
31 mm
LL2
l2 Relief Length
2 mm
HH1
h1 Height from Pin Center to Edge
9 mm
HH2
h2 Hole Depth
2.5 mm
BB1
b1 Width from Pin Center to Edge
17.5 mm
BB2
b2 Base Width
16 mm
DD
d Pin Diameter
8 mm
DD3
d3 Hole Size
5.5 mm
DD6
d6 Width Across Flats
8.5 mm
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions