??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 22330. - Flexible mount, lockable
Bill of material
22330.1405 Ball Lock Connector
BESTNR
Ref. No.
22330.1405
MAT
Material
Stainless steel 1.4305
D1
Nominal diameter
6.1 mm
L1
1.0 mm
L2
14.00 mm
D2
8.40 mm
D3
14 mm
D4
3.5 mm
L3
7.00 mm
L4
6.8 mm
L5
23 mm
L6
16.5 mm
L7
24.1 mm
L8
8.5 mm
BB
Load capacity
1.5 kN
TMIN
Temperature min.
-50 °C
TMAX
Temperature max.
150 °C
G
Weight
10.0 g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions