??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
EGSS-BS-KF (m) - mini slide unit, Modular system
Bill of material
8083800 EGSS-BS-KF-32-25-8P-ST-M-H1-NLK-AA
TNR
Part number
TYP
Type
EGSS-BS-KF
BAU
Size
mm
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SPI
Spindle pitch
MOT
Motor type
ST
BRE
Brake
-
CON
Controller
M
BEDF
Control panel
H1
BUS
Bus protocol/control
SCEL
Protection class for electrics
-
END
End-position sensing
AA
ORIA
Cable outlet direction
ANBA
Motor attachment position
EZ
Electrical accessories
BED
Operating instructions
LODLEVEL
LOD Level
L1
mm
L2
mm
H1
mm
H2
mm
H3
0.000 mm
B
0.000 mm
B1
mm
B2
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions