??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
EGC-FA (m) - Passive guide axis, Modular system
Bill of material
558865 EGC-80-50-FA-0H-GK
TNR
Part number
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
FHR
Guide
FA
HR
Stroke reserve mm
mm
Enter value for HR
Stroke reserve mm
mm
cm
inch
ft
SL
Slide
K
Additional slide
ZSL
Additional slide at left
ZSR
Additional slide right
SA
Lubricating function
FSA
Clamping unit
BEA
Actuation type
ZUBF
Foot mounting
ZUBM
Profile mounting
ZUBB
Cover mounting slot
ZUBS
Cover sensor slot
ZUBY
Slot nut for mounting slot
ZUBX
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
ZUBZ
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
ZUBA
Emergency buffer with holder
ZUBC
Shock absorber with holder
ZUBO
Inductive proximity sensor, M8, PNP, normally open contact, cable 2.5 m
ZUBP
Inductive proximity sensor, M8, PNP, normally closed contact, cable 2.5 m
ZUBW
Inductive proximity sensor, M8, PNP, normally open contact, M8 plug
ZUBR
Inductive proximity sensor, M8, PNP, normally closed contact, M8 plug
ZUBV
Cable with socket 2.5 m, M8, 3-wire
ZUBCL
Cable clip
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B9
1.000 mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
mm
D5
mm
D6
D8
mm
D9
D10
H1
mm
H3
mm
H4
mm
H5
mm
H6
mm
H15
mm
H16
mm
H17
mm
L1
mm
L2
mm
L3
mm
L6
mm
L7
mm
L8
3.000 mm
L9
mm
L17
mm
T6
mm
T7
mm
T9
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions