??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Edge2_Pendant-Revit
Bill of material
ED2-250-80-35-UB-4-BLK-W-45D
IDENT
APPARENT_LOAD
apparent load
30.400
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Mount - Direct
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
48.000
END_CAP_LENGTH
end cap length
0.062
FAMILY_NAME
family name
FIXTURE_DEPTH
fixture depth
2.500
FIXTURE_LENGTH
fixture length
48.125
FIXTURE_WIDTH
fixture width
GROOVE_FINISH
groove finish
HOST
host
5
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
2
LAMP_DISTANCE
lamp distance
48.000
LAMP_MULTIPLIER
lamp multiplier
2
LAMP_WATTAGE
lamp wattage
7.600
LENS_FINISH
lens finish
LENS_LENGTH
lens length
48.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
EDGE 2
MOUNTING_CONFIGURATION
mounting configuration
2
MOUNTING_POSITION_45D
mounting position 45d
MOUNTING_POSITION_90D
mounting position 90d
NUMBER_OF_LAMPS
number of lamps
4
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OPTICS_LENGTH
optics length
46.875
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
ED2
PRODUCT_ORDER_LENGTH
product order length
48.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_FINISH
suspension finish
SUSPENSION_LENGTH
suspension length
12.000
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
30.400
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetailEdge.php?360
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WITH_ADDITIONAL_LAMP
with additional lamp
0
WITH_MULTIPLE_LAMPS
with multiple lamps
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions