??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
3form
Description
Edge-Lit Chroma Fin Shelf 500.04 Light Support
Bill of material
Edge-Lit Chroma Fin Shelf 500.04 Light Support
ORDERNO
Edge-Lit Chroma Fin Shelf 500.04 Light Support
VAR3FORM_PANEL_FINISH
3form panel finish
VAR3FORM_SOLUTION
3form solution
Shelving
VAR3FORM_VERSION
3form version
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer only chooses depth.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE_TYPE
hardware type
Versa
HOST
host
1
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG - 500.04
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_GAUGE
panel gauge
1"
PANEL_HEIGHT
panel height
0.417
PANEL_HT_C
panel ht_c
0.500
PANEL_LENGTH
panel length
8
PANEL_TYPE
panel type
Chroma
PANEL_WIDTH
panel width
0.500
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_SIZE
standard size
96"x12"
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
NAME
name
Edge-Lit Chroma Fin Shelf 500.04 Light Support
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions