??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Andrews Water Heaters
Description
ECOflo
Bill of material
ecofloecoflo_ec380-1220_lod300
ORDERNO
VAR100MM_FLUE
100mm flue
0
VAR150MM_FLUE
150mm flue
0
VAR6_MONTHLY
6 monthly
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
ACCESS_CLEARANCE_BOTTOM
access clearance bottom
0
ACCESS_CLEARANCE_FRONT
access clearance front
1000
ACCESS_CLEARANCE_LEFT
access clearance left
100
ACCESS_CLEARANCE_REAR
access clearance rear
100
ACCESS_CLEARANCE_RIGHT
access clearance right
500
ACCESS_CLEARANCE_TOP
access clearance top
450
AIR_INLET_CONNECTION_RADIUS
air inlet connection radius
50
AIR_INLET_CONNECTION_SIZE
air inlet connection size
100
AIR_INLET_CONNECTION_TYPE
air inlet connection type
External
ALWAYS_VERTICAL
always vertical
1
ANNUALLY
annually
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
ASSEMBLY_CODE
assembly code
D3010
BESPOKE_TIMEFRAME
bespoke timeframe
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
BMS_LINKS
bms links
1
CATEGORY
category
CE_APPROVAL
ce approval
Yes - 0063BP3567
CLASSIFICATION
classification
0
CLEAN_OUT_AND_INSPECTION_OPENING_TYPE
clean out and inspection opening type
Flanged
CLEARANCE_BOX_VISIBILITY
clearance box visibility
1
COLD_WATER_OUTLET
cold water outlet
38.100
COLD_WATER_OUTLET_RADIUS
cold water outlet radius
19.050
COLOUR
colour
Black & Grey (RAL 7047)
CONDENSATE_DRAIN_RADIUS
condensate drain radius
CONDENSATE_DRAIN_SIZE
condensate drain size
40
CONDENSING
condensing
1
CONTINUOUS_OUTPUT_AT_44_DEGREE_DIFFERENTIAL_L_H
continuous output at 44 degree differential l/h
CONTINUOUS_OUTPUT_AT_50_DEGREE_DIFFERENTIAL_L_H
continuous output at 50 degree differential l/h
CONTROL_THERMOSTATRANGE
control thermostatrange
5
CONTROL_TYPE
control type
Internal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAILY
daily
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Condensing Storage Water Heater
DESIGN_OPTION
design option
-1
DRAIN_CONNECTION_RADUS
drain connection radus
9.550
DRAIN_CONNECTION_SIZE
drain connection size
19.100
DRAIN_CONNECTION_TYPE
drain connection type
Socket
DUCT_CONNECTOR_RADIUS
duct connector radius
0
EFFICIENCY__GROSS_____
efficiency (gross) (%)
98
EMBODIED_CARBON_KGCO2E
embodied carbon kgco2e
University of Bath ICE Data if none other available
EMISSIONS_MG_KWH
emissions mg/kwh
44
ENCLOSURE_RATING
enclosure rating
20
ENERGY_TECHNOLOGY_LIST
energy technology list
ENVIRONMENTAL_PRODUCT_DECLARATION
environmental product declaration
3rd Party Verification
ERP_ENERGY_LABEL
erp energy label
1
EXPECTED_LIFE
expected life
EXTERNAL_MATERIAL
external material
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
Painted
FLOW_AND_RETURN_CONNECTION_RADIUS
flow and return connection radius
FLOW_AND_RETURN_CONNECTION_SIZE
flow and return connection size
38.100
FLOW_AND_RETURN_CONNECTION_TYPE
flow and return connection type
Threaded
FLUE_CONNECTION_RADIUS
flue connection radius
FLUE_CONNECTION_SIZE
flue connection size
150
FLUE_CONNECTION_TYPE
flue connection type
External
FLUE_OR_AIR_INTAKE_CLASSIFICATION
flue or air intake classification
B23, C13, C33 & C53
FREQUENCY
frequency
50
FUEL
fuel
Gas - NG
FUEL_CONNECTION_RADIUS
fuel connection radius
FUEL_CONNECTION_SIZE
fuel connection size
FUEL_CONNECTION_TYPE
fuel connection type
FULL_LOAD_CURRENT
full load current
3
FUSE_RATING
fuse rating
5
GAS_CONSUMPTION_RATE
gas consumption rate
GAS_FLOW_RATE
gas flow rate
GREEN_GUIDE_FOR_SPECIFICATION
green guide for specification
A - E
GROSS_INPUT_OF_APPLIANCE
gross input of appliance
GROSS_WEIGHT
gross weight
HEAT_EXCHANGER_MATERIAL
heat exchanger material
HEAT_GENERATOR_EFFICIENCY
heat generator efficiency
HEAT_LOSS_KWH_24H
heat loss kwh/24h
HEAT_UP_TIME_MINS
heat up time mins
HOST
host
0
HOT_WATER_OUTLET
hot water outlet
38.100
HOT_WATER_OUTLET_RADIUS
hot water outlet radius
19.050
HOT_WATER_RECOVERY__THRU_50_C___LITRES_HOUR_
hot water recovery (thru 50ºc) (litres/hour)
980
INSULATION_THICKNESS
insulation thickness
50
INSULATION_TYPE
insulation type
Foam Injected
INTERLOCKS
interlocks
1
KEYNOTE
keynote
LIFE_CYCLE_ANALYSIS
life cycle analysis
BREEAM
LOAD_SUB_CLASSIFICATION_MOTOR
load sub-classification motor
1
LOCATION_OF_MANUFACTURER_GRIDREF
location of manufacturer-gridref
Northing,Easting
MAINTENANCE_REQUIRED_0_300HRS
maintenance required 0-300hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MAINTENANCE_REQUIRED_1001_2000HRS
maintenance required 1001-2000hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MAINTENANCE_REQUIRED_2001_4000HRS
maintenance required 2001-4000hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MAINTENANCE_REQUIRED_40001_8000HRS
maintenance required 40001-8000hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MAINTENANCE_REQUIRED_601_1000HRS
maintenance required 601-1000hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MAINTENANCE_REQUIRED_8001_12000HRS
maintenance required 8001-12000hrs
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MANUFACTURER
manufacturer
Andrews Water Heaters
MASSUNIT
massunit
1
MATERIAL_INGREDIENT_REPORTING
material ingredient reporting
MAX_OPERATING_PRESSURE_WHEN_OPEN_VENTED
max operating pressure when open vented
10.300
MAX_OPERATING_PRESSURE_WHEN_UNVENTED
max operating pressure when unvented
3.500
MAXIMUM_GAS_INLET_PRESSURE_MBAR
maximum gas inlet pressure mbar
MAXIMUM_OIL_INLET_PRESSURE_MBAR
maximum oil inlet pressure mbar
0
MAXIMUM_POWER_CONSUMPTION
maximum power consumption
120.000
MAXIMUM_STARTING_CURRENT
maximum starting current
4
MAXIMUM_WATER_TEMPERATURE
maximum water temperature
70
MIN_OPERATING_PRESSURE_MBAR
min operating pressure mbar
1
MINIMUM_GAS_INLET_PRESSURE_MBAR
minimum gas inlet pressure mbar
18
MINIMUM_OIL_INLET_PRESSURE_MBAR
minimum oil inlet pressure mbar
0
MINIMUM_POWER_CONSUMPTION
minimum power consumption
120.000
MODEL
model
MONTHLY
monthly
Maintenance tasks required during this time frame. If Not Applicable Mark '0'
MOUNTING
mounting
Floor Standing
NETT_WEIGHT
nett weight
NOMINAL_GAS_INLET_PRESSURE
nominal gas inlet pressure
NOMINAL_OIL_INLET_PRESSURE_MBAR
nominal oil inlet pressure mbar
0
NUMBER_OF_POLES
number of poles
1
O_M_MANUAL
o&m manual
http://www.andrewswaterheaters.co.uk/literature-library/current-products.htm
OIL_CONSUMPTION_RATE_L_H
oil consumption rate l/h
0
OIL_FLOW_RATE_KG_H
oil flow rate kg/h
0
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OPERATION
operation
On/Off
OVERALL_DIAMETER
overall diameter
718
OVERALL_HEIGHT
overall height
OVERALL_LENGTH
overall length
0
OVERALL_WIDTH
overall width
0
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
1
POWER_CONSUMPTION__W_
power consumption (w)
POWER_CONSUMPTION_OF_SHUNT_PUMP
power consumption of shunt pump
0
PRODUCT_LITERATURE
product literature
PRODUCT_RANGE
product range
ECOflo
QUARTERLY
quarterly
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
RECOVERY_RATE_LITRE_MIN
recovery rate litre/min
REFERENCE_STANDARD
reference standard
BSE 89
RESPONSIBLE_EXTRACTION_OF_MATERIALS
responsible extraction of materials
1
RESPONSIBLE_SOURCING_OF_MATERIALS
responsible sourcing of materials
Endorsing Body
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SAFETY_VALVE_CONNECTION_SIZE
safety valve connection size
28
SAFETY_VALVE_CONNECTION_TYPE
safety valve connection type
Threaded
SECONDARY_RETURN_CONNECTION_RADIUS
secondary return connection radius
9.550
SECONDARY_RETURN_CONNECTION_SIZE
secondary return connection size
19.100
SECONDARY_RETURN_CONNECTION_TYPE
secondary return connection type
Socket
SHAPE
shape
Cylindrical (Vertical)
SHARED
shared
0
SHIPPING_CARTON_HEIGHT
shipping carton height
SHIPPING_CARTON_LENGTH
shipping carton length
889
SHIPPING_CARTON_WIDTH
shipping carton width
819
SHIPPING_WEIGHT
shipping weight
STORAGE_CAPACITY
storage capacity
SUPPLY_PHASE
supply phase
TYPE
type
Direct Gas Fired Water Storage Heater
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.andrewswaterheaters.co.uk/index.htm
VERSION
version
2014
VOLTAGE
voltage
240.000
WARRANTY_ID
warranty id
WEEKLY
weekly
Maintenance tasks or SFG2012 codes. If Not Applicable Mark '0'
WEIGHT__FULL___KG_
weight (full) (kg)
788
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions