??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Moflash Signalling
Description
ECO LED Beacons
Bill of material
LEDA100 Industrial LED ECO Beacons
ORDERNO
AC_VOLTAGE_FREQUENCY
ac voltage frequency
5060 Hz
APPLICATION
application
Industrial
BEACON_OUTPUT
beacon output
Flashing, StaticSteady
CURRENT_TYPE
current type
AC, ACDC, DC
FPM
fpm
FPM 160
IP_RATING
ip rating
IP 65
LENS_COLOUR
lens colour
Amber, Green, Red
LIGHT_SOURCE
light source
LED
MATERIAL
material
MAXIMUM_TEMPERATURE
maximum temperature
+55 °C
MINIMUM_TEMPERATURE
minimum temperature
-25 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
12v, 24v, 48v, 115230v
POWER_RATING
power rating
Close Proximity Signalling
NAME
name
DB
db
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions