??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genvex
Description
ECO 375
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
ACCESSORIES
accessories
A built-in 1200 watt electric preheating surface can be selected as an accessory to ECO 375, ensuring a balanced air supply even in very cold outdoor temperatures and with a minimal energy supply.A built-in condensate water level switch can also be selected, which switches off the ventilation system in the event of problems with the condensate drain and gives an alarm via the display. ECO 375 can be equipped with either a PET (plastic) heat exchanger with the highest heat recovery rate or an aluminum one, with the lowest rate pressure loss. It is also possible to choose an enthalpy exchanger, which can recover both heat and moisture.
PRODUCT_DESCRIPTION
product description
ECO 375 is a ventilation system for heat recovery with a high-efficiency countercurrent exchanger with a temperature recovery rate of up to 96% and fans with energy-saving EC motors.The ECO 375 is typically used in homes or small businesses where the emphasis is on comfort and low energy consumption.ECO 375 is suitable for installation in larger homes or smaller business premises with an area of up to 350 m2. ECO 375 stands out by being particularly energy-optimised and adapted to the strict requirements of the BR18 low-energy class. Despite the compact installation dimensions, adapted to a standard 60x60 cm module, the performance of ECO 375 matches systems with significantly larger space requirements. As standard, ECO 375 is equipped with G4/Coarse filters on the outdoor air intake and on the exhaust air (F7/ePM1 filter is supplied as an accessory).
NAME
name
7ESIZQB5N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions