??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genvex
Description
ECO 360 R
Bill of material
65TG4HQE9
ORDERNO
65TG4HQE9
ACCESSORIES_FOR_ECO_360_R
accessories for eco 360 r
The ECO 360 can be delivered with an integrated, factory-fitted modulating electric post-heating surface that ensures that supply air is supplied draft-free in winter (during the defrosting of the rotor). ECO 360 R can be factory-fitted with flow sensors for constant volume flow control, allowing for easy setting of main air volumes as well as the maintenance of a constant air volume – independent of filter fouling.
BENEFITS_OF_ECO_360_R_
benefits of eco 360 r
Despite its very compact design, the ECO 360 R is an energy-efficient ventilation system with low energy consumption and a high degree of heat recovery that can also supply sufficient air to the largest of homes. In addition, the main advantages of the ECO 360 R are: Modulating humidity and heat recovery, which adapts to current needs and provides an optimal indoor climate. Energy optimisation meeting the stringent requirements of the net zero energy requirements. Extremely compact and easy installation. An innovative control platform (Optima 270) with integrated internet connectivity. Right/left function. Easy installation and no need for condensate drains.
NEW_OPTIMA_270_CONTROL_PANEL_
new optima 270 control panel
ECO 360 R is delivered with our new Optima 270 control platform, which has several state-of-the-art features. Optima 270 provides, among other things, the option of humidity and demand control, which adjust the amount of air according to current levels of moisture and/or CO² in the room. In addition, an external relay box can be connected, which makes it possible to control both ventilation and heating systems from the same control panel. The standard Optima 270 also has internet connectivity which can be used for both app control and remote monitoring of the ventilation system.
USE_OF_THE_ECO_360_R_VENTILATION_SYSTEM_
use of the eco 360 r ventilation system
ECO 360 R is equipped with a rotor stop function, which allows you to cool your home passively (electricity-free) during summer. The rotor stop function allows the cooler outdoor air to be supplied directly into your home. ECO 360 R can be used for both right or left installations (supply air on either right or left side) and is by default supplied with coarse (G4) filters in the fresh air and extract air duct (ePM2.5 (M5)/ePM1 (F7) filter is supplied as an accessory).
NAME
name
65TG4HQE9
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions