??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Genvex
Description
ECO 190 XL
Bill of material
Q3LDQLKC4
ORDERNO
Q3LDQLKC4
ACCESSORIES_FOR_ECO_190_XL
accessories for eco 190 xl
ECO 190XL can be factory-fitted with a condensate pump that directs excess water away from the system in difficult drainage conditions. In addition, it is also possible to connect a level switch which switches off the ventilation system if the water level rises as a result of a fault. A compact factory-fitted and integrated electric heating surface ensures that the exchanger in the system does not freeze during the winter.
ECO_190_XL___LOW_ENERGY_CONSUMPTION_AND_HIGH_AIR_VOLUME
eco 190 xl – low energy consumption and high air volume
The ECO 190 XL has made it possible to combine high air volume with low energy consumption, which means that the energy consumption for fan operation is approx. 25% lower than for similar systems with the same air volume. In addition, the ventilation system can be equipped with either a PET (plastic exchanger), which has the highest heat recovery rate, an aluminium exchanger, which has the lowest pressure drop, or an enthalpy exchanger, which, in addition to heat, can also recover moisture.
NEW_OPTIMA_270_CONTROL_PANEL
new optima 270 control panel
ECO 190 XL comes with our new Optima 270 control panel, which has a number of new features. Among other things, Optima 270 provides the option of moisture and demand control, which lets you control the amount of air according to the relevant room load for moisture andor CO2 – with energy savings as a result. In addition, an external fire or district heating box can be connected, which makes it possible to control both ventilation and heating systems from the same control panel. The standard Optima 270 also has an internet connection which can be used for both app control and remote monitoring of the ventilation system.
THE_DIFFERENCE_BETWEEN_ECO_190_AND_190_XL
the difference between eco 190 and 190 xl
The ECO 190 XL is a further development of our popular ECO 190 ventilation system. This means it is based on proven technology, but with a number of improvements and new features, such as ECO 190 XL has approx. 25% lower energy consumption than ECO 190 CL ECO 190 XL is significantly more service-friendly than ECO 190 – due to the control print in the rail retraction system The standard ECO 190 XL has an internet connection for remote monitoring and app control ECO 190 XL can be upgraded with two different control panels (basic and touch) as needed
USE_OF_THE_ECO_190_XL_VENTILATION_SYSTEM
use of the eco 190 xl ventilation system
ECO 190 XL is equipped with 100% bypass. This means that during the summer, you will be able to cool your home passively (without using electricity) by opening up to the cooler outdoor air and letting it into your home directly. ECO 190 XL can be used for both right- and left-handed systems. The standard version comes with coarse (G4) filters for the fresh air intake and exhaust air (the ePM2.5 (M5)ePM1 (F7) filter can be supplied as an accessory).ECO 190XL complies with all requirements of the BR18 low-energy class.
NAME
name
Q3LDQLKC4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions