??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Echo Sunbed
Bill of material
2DOS440BZ
ORDERNO
2DOS440BZ
CUSHION_HEIGHT
cushion height
4 in | 10 cm
OVERALL_HEIGHT
overall height
11.5 in | 29 cm
OVERALL_LENGTH
overall length
95.5 in | 243 cm
OVERALL_WIDTH
overall width
95.5 in | 243 cm
WEIGHT
weight
454 lbs | 206 kg
NAME
name
2DOS440BZ
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions