??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ETI
Description
EB2S
Bill of material
004671804
ORDERNO
ADJUSTMENT_RANGE_SHORT_TERM_DELAYED_SHORT_CIRCUIT_RELEASE
adjustment range short-term delayed short-circuit release
A
ADJUSTMENT_RANGE_UNDELAYED_SHORT_CIRCUIT_RELEASE
adjustment range undelayed short-circuit release
BASIC_PACKAGING_VOLUME
basic packaging volume
1
CUSTOMS_TARIFF
customs tariff
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
DEVICE_CONSTRUCTION
device construction
Built-in device fixed built-in technique
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FRAME_SIZE
frame size
160A
FRAME_SIZE_ACC__TO_IEC
frame size acc. to iec
160A
FUNCTION
function
Low breaking capacity moulded case circuit breaker
INTEGRATED_EARTH_FAULT_PROTECTION
integrated earth fault protection
false
LEVEL
level
EB2S
MOTOR_DRIVE_INTEGRATED
motor drive integrated
false
MOTOR_DRIVE_OPTIONAL
motor drive optional
false
NO__OF_POLES
no. of poles
3
NOMINAL_RATED_CURRENT
nominal rated current
NUMBER_OF_POLES
number of poles
3
OVERLOAD_RELEASE_CURRENT_SETTING
overload release current setting
PACKAGING_VOLUME
packaging volume
1.000000
PALETE_VOLUME
palete volume
1
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
1
QTY__TRANSPORT
qty. transport
1000
RATED_CURRENT__A_
rated current (a)
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_EN_60898
rated short-circuit breaking capacity en 60898
168
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_LCU_AT_400_V__50_HZ
rated short-circuit breaking capacity lcu at 400 v, 50 hz
16kA
RATED_VOLTAGE
rated voltage
RELEASE_SYSTEM___THERMALMAGNETIC
release system - thermalmagnetic
FIXEDFIXED
SHORT_CIRCUIT_CAPACITY__KA_
short circuit capacity (ka)
168
SWITCHED_OFF_INDICATOR_AVAILABLE
switched-off indicator available
true
TYPE_OF_CONTROL_ELEMENT
type of control element
Rocker lever
TYPE_OF_ELECTRICAL_CONNECTION_OF_MAIN_CIRCUIT
type of electrical connection of main circuit
Screw connection
WEIGHT
weight
0.8kg
WEIGHT_BASIC_PACKAGING
weight basic packaging
0.8 kg
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
.800000 kg
WEIGHT_PRODUCT
weight product
.8 kg
NAME
name
POSITION_OF_CONNECTION_FOR_MAIN_CURRENT_CIRCUIT
position of connection for main current circuit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions