??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLOCK Transformatoren-Elektronik
Description
EB-GND4
Bill of material
EB-GND4
ORDERNO
EB-GND4
VAR0_V_INPUT_TERMINAL
0 v input terminal
-1 ... -4 4 x 0.08 – 2.5 mm²
VAR0_V_OUTPUT_TERMINAL
0 v output terminal
OUT - 1.5 – 16 mm²
AMBIENT_TEMPERATURE
ambient temperature
-40 °F … +158 °F
CROSS_CONNECTION
cross connection
EB-BAR for bridging modules in series
DEGREE_OF_POLLUTION
degree of pollution
2
DEPTH
depth
2.36 inch
HEIGHT
height
3.90 inch
INPUT_RATED_CURRENT
input rated current
4 x 10 A
INPUT_RATED_VOLTAGE
input rated voltage
122448 Vdc
MAX__TOTAL_INPUT_CURRENT
max. total input current
10 A
MAXIMUM_VOLTAGE_DROP_BETWEEN_INPUT_AND_OUTPUT
maximum voltage drop between input and output
8 mV
MOUNTING_POSITION
mounting position
horizontal for standard rail DIN TS35
OUTPUT_CURRENT
output current
max. 40 A
OUTPUT_RATED_VOLTAGE
output rated voltage
24 Vdc
PROTECTION_INDEX
protection index
IP 20
REQUIRED_MINIMUM_SPACING__OVERUNDER_
required minimum spacing (overunder)
1.18 inch
RESISTANCE_TO_REVERSE_FEED_MAX_
resistance to reverse feed max.
35 Vdc
STORAGE_TEMPERATURE
storage temperature
-13 °F … +185 °F
TYPE_OF_COOLING
type of cooling
Natural convection
WEIGHT
weight
0.09 lbs
WIDTH
width
0.47 inch
NAME
name
EB-GND4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions