??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INFICON
Description
Easy Rate Single Sensor
Bill of material
FHOL2EVI4
ORDERNO
CRYSTAL_EXCHANGE
crystal exchange
Front loading; self-contained package for ease of exchange
MATERIALS
materials
304 stainless steel, Teflon®, ceramic, beryllium nickel, VITON®
MAXIMUM_OPERATING_ISOTHERMAL_ENVIRONMENT_TEMPERATURE_WITH_MINIMUM_WATER_FLOW
maximum operating isothermal environment temperature with minimum water flow
400° C
MOUNTING
mounting
1.015 in. ±0.010 in. diameter aperture
TEMPERATURE
temperature
Operational environment to 300° C with water cooling or 165° C without
WATER_TUBES
water tubes
S-304, 4.76 mm (0.188 in) OD x 0.51 mm (0.020 in.) wall thickness seamless stainless steel tubing
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions