??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jamison Door Company
Description
DynamicRoll® Frigo 2
Bill of material
DynamicRoll® Frigo 2
ORDERNO
DynamicRoll® Frigo 2
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_REQUIRED
clearance required
208
CLOSER
closer
1
CLOSURE_OFFSET
closure offset
8.000
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_CLOSER
door closer
14
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME
frame
FRAME_PROJECTION_EXT_
frame projection ext.
1.000
FRAME_PROJECTION_INT_
frame projection int.
1.000
FRAME_WIDTH
frame width
3.000
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
130
HEIGHT_C
height_c
130
HOST
host
1
KEYNOTE
keynote
LATCH_STRIKE_TAPPING_BAR
latch strike tapping bar
41
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
OVERALL_FRAME_HEIGHT
overall frame height
105.812
OVERALL_FRAME_WIDTH
overall frame width
99.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER
shutter
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE
swing angle
45
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
103.500
WIDTH_C
width_c
130
NAME
name
DynamicRoll® Frigo 2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions